IC manufacturers NXP

IC manufacturers (108)

NXP 9S12ZVCA192 | Demoboard DEVKIT-S12ZVC

Mixed-Signal MCU for Automotive & Industrial CAN Application

Overview

TopologyOther Topology

Description

BOM on EVMThe DEVKIT-S12ZVC is a low-cost development kit with CAN, LIN/SCI connections in a small form factor board compatible with the Arduino™ R3 UNO pinout. It has expansion options using the DEVKIT-COMM board. The development kit features a 12 V power supply, USB powered OpenBDM debug, potentiometer, dual push buttons and RGB LED.https://www.nxp.com/products/processors-and-microcontrollers/additional-processors-and-mcus/8-16-bit-mcus/16-bit-s12-magniv/development-board-for-9s12zvca192-mcu-evaluation:DEVKIT-S12ZVC

Features

  • S12ZVCA192 MCU
  • OSBDM on-board open source programming and debugging tool
  • Integrated CAN physical layer
  • Integrated Voltage Regulator (VREG) for 3.5 to 20V operating range
  • 16 channel 12-bit ADC
  • 8-bit DAC (digital to analog converter)
  • 5V Analog Comparator
  • USB to Serial Interface
  • RGB LED
  • ADC Potentiometer
  • Supports CAN connector
  • Power LEDs indicators
  • 12V Power supply
  • -40C to 150C temperature

Typical applications

  • industrial applications
  • automotive application

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability