| Topology | Buck Converter |
| Input voltage | 4.5-21 V |
| Switching frequency | 400-600 kHz |
| Output 1 | 1.2 V / 4 A |
| IC revision | 1.01 |
The MP8715 is a 500 kHz fixed-frequency PWM synchronous step-down regulator. MP8715 operates from a 4.5V to 21V input and generates an output voltage form 0.8V to VIN with 100% duty cycle operation.
The MP8715 integrates a 120mΩ high-side switch and a 50mΩ synchronous rectifier for high efficiency without an external Schottky diode. It offers a very compact solution to achieve 4A continuous output current over awide input supply range with excellent load and line regulation.
External soft start and power good indication meet flexible design requirement.
The MP8715 is available in a space saving 8- pin SOIC package with an exposed pad and 3mmx4mm 14-pin QFN package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IRP,40K(A) | ISAT,10%(A) | ISAT,30%(A) | RDC(mΩ) | fres(MHz) | Material | Qty. | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-HCI SMT Flat Wire High Current Inductor, 1.8 µH, 22.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCI SMT Flat Wire High Current Inductor | Inductance1.8 µH | Performance Rated Current22.1 A | Saturation Current @ 10%7 A | Saturation Current @ 30%18 A | DC Resistance3.5 mΩ | Self Resonant Frequency70 MHz | MaterialSuperflux | Packaging Unit700 | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |