IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems EV3414A-J-00A

3A, 1MHz Synchronous Step-Up Converter with Output Disconnect Evaluation Board

Overview

TopologyBoost Converter
Input voltage2.5-4.7 V
Output 15 V / 1 A
IC revision1.0

Description

EV3414A-J-00A Evaluation Board is designed to demonstrate the capability of MP3414A. The MP3414A is a high-efficiency, synchronous, current-mode, step-up converter with output disconnect.The MP3414A provides inrush current limiting and output short-circuit protection. The integrated, P-channel, synchronous rectifier improves efficiency and eliminates the need for an external Schottky diode. The PMOSdisconnects the output from the input when the part shuts down.The 1MHz switching frequency allows for small external components, while the internal compensation and the soft-start minimize the external component count. The MP3414A is available in a small 8-pin TSOT23 package.

Features

  • 2.5V to 4.7V Input Voltage Range
  • Program up to 5.5V Output Voltage
  • Internal Synchronous Rectifier
  • 1MHz Fixed Frequency Switching
  • 22μA Quiescent Current
  • <1μA Shutdown Current
  • Truly Output Disconnect from Input
  • Up to 97% Efficiency
  • High Efficiency over Full Load Range
  • Internal Compensation, Inrush CurrentLimiting and Internal Soft-Start
  • Tiny External Components
  • OVP, SCP and OTP Protection
  • TSOT23-8 Package

Typical applications

  • Wireless Peripherals
  • Two-cell and Three-cell Alkaline, NiCd or NiMH or Single-cell Li Battery Consumer Products
  • Personal Medical Devices
  • Portable Media Players;Handheld Computers and Smart phones

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
Check availability