IC manufacturers Microchip

IC manufacturers (96)

Microchip MCP14A0452 | Demoboard Digital power kit (PFC) 50W

4.5A MOSFET Driver With Low Threshold Input and Enable

Overview

TopologyPower Factor Correction
Input voltage12-26 V
Switching frequency10-1000 kHz
Output 142 V / 1.3 A
IC revision5

Description

The MCP14A0451/2 devices are high-speed MOSFETdrivers that are capable of providing up to 4.5A of peakcurrent while operating from a single 4.5V to 18Vsupply. There are two output configurations available;inverting (MCP14A0451) and non-inverting(MCP14A0452). These devices feature low shootthroughcurrent, fast rise and fall times, and shortpropagation delays which make them ideal for highswitching frequency applications.The MCP14A0451/2 family of devices offer enhancedcontrol with Enable functionality. The active-highEnable pin can be driven low to drive the output of theMCP14A0451/2 low, regardless of the status of theInput pin. An integrated pull-up resistor allows the userto leave the Enable pin floating for standard operation.These devices are highly latch-up resistant under anycondition within their power and voltage ratings. Theycan accept up to 500 mA of reverse current beingforced back into their outputs without damage or logicupset. All terminals are fully protected againstelectrostatic discharge (ESD) up to 2 kV (HBM) and200V (MM).

Features

  • High Peak Output Current: 4.5A (typical)
  • Wide Input Supply Voltage Operating Range: 4.5V to 18V
  • Low Shoot-Through/Cross-Conduction Current in Output Stage
  • High Capacitive Load Drive Capability: 2200 pF in 9.5 ns (typical) -
  • Short Delay Times: 16 ns (tD1), 19.5 ns (tD2) (typical)
  • Low Supply Current: 355 μA (typical)
    • Low-Voltage Threshold Input and Enable with Hysteresis
    • Latch-Up Protected: Withstands 500 mA Reverse Current
    • Space-Saving Packages:
      • 8-Lead MSOP
      • 8-Lead SOIC
      • 8-Lead 2 x 2 DFN

Typical applications

  • Switch Mode Power Supplies / Pulse Transformer Drive / Line Drivers
  • Motor and Solenoid Drive

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingISAT
(A)
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
890324025034CSSPEC
8 files WCAP-FTX2 Film Capacitors Across the mains330 nF X2 260 0.130 GΩ -40 °C up to +105 °C 15 Carton 275 18 8.5 14.5 Boxed THT
890334024005CSSPEC
8 files WCAP-FTXX Film Capacitors Across the mains470 nF X2 280 0.121.28 GΩ -40 °C up to +105 °C 12.5 Carton 310 15 10 16 Boxed THT
890334025045SPEC
8 files WCAP-FTXX Film Capacitors Across the mains680 nF X2 230 0.114.71 GΩ -40 °C up to +105 °C 15 Bulk 310 18 10 16 Boxed THT
7448031002SPEC
9 files WE-CMBNC Common Mode Power Line Choke Nanocrystalline 10 2 6.3 300 2100 Nanocrystalline 24 17 25 THT
744750230047SPEC
7 files WE-FAMI THT Power Inductor -40 °C up to +125 °C 9.6 6.5 0.0047 12.5 8.8 8.8 11 THT
860010572005SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors47 µF -40 °C up to +85 °C 2 Ammopack 2000 143 16.45 12 5 35 11
860010680026SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors1500 µF -40 °C up to +85 °C 7.5 Ammopack 2000 1848 750 10 16 50 31.5
860080774008SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors47 µF -55 °C up to +105 °C 3.5 Ammopack 3000 400 29.61 8 8 63 11.5
750316197SPEC
PFC Inductor
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingISAT
(A)
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples