IC manufacturers Microchip

IC manufacturers (108)

Microchip AT91SAM9G20-EK

AT91SAM9G20-EK Evaluation Board

Overview

TopologyBuck Converter
Input voltage2-4 V
Switching frequency3000-20000 kHz
IC revisionC

Description

Incorporates the ARM926EJ-S™ ARM® Thumb® Processor– DSP Instruction Extensions, ARM Jazelle® Technology for Java® Acceleration– 32-KByte Data Cache, 32-KByte Instruction Cache, Write Buffer– CPU Frequency 400 MHz– Memory Management Unit– EmbeddedICE™, Debug Communication Channel Support• Additional Embedded Memories– One 64-KByte Internal ROM, Single-cycle Access at Maximum Matrix Speed– Two 16-KByte Internal SRAM, Single-cycle Access at Maximum Matrix Speed• External Bus Interface (EBI)– Supports SDRAM, Static Memory, ECC-enabled NAND Flash and CompactFlash®• USB 2.0 Full Speed (12 Mbits per second) Device Port– On-chip Transceiver, 2,432-byte Configurable Integrated DPRAM• USB 2.0 Full Speed (12 Mbits per second) Host and Double Port– Single or Dual On-chip Transceivers– Integrated FIFOs and Dedicated DMA Channels• Ethernet MAC 10/100 Base T– Media Independent Interface or Reduced Media Independent Interface– 128-byte FIFOs and Dedicated DMA Channels for Receive and Transmit• Image Sensor Interface– ITU-R BT. 601/656 External Interface, Programmable Frame Capture Rate– 12-bit Data Interface for Support of High Sensibility Sensors– SAV and EAV Synchronization, Preview Path with Scaler, YCbCr Format• Bus Matrix– Six 32-bit-layer Matrix– Boot Mode Select Option, Remap Command• Fully-featured System Controller, including– Reset Controller, Shutdown Controller– Four 32-bit Battery Backup Registers for a Total of 16 Bytes– Clock Generator and Power Management Controller– Advanced Interrupt Controller and Debug Unit– Periodic Interval Timer, Watchdog Timer and Real-time Timer• Reset Controller (RSTC)– Based on a Power-on Reset Cell, Reset Source Identification and Reset Output Control• Clock Generator (CKGR)– Selectable 32,768 Hz Low-power Oscillator or Internal Low Power RC Oscillator on Battery BackupPower Supply, Providing a Permanent Slow Clock– 3 to 20 MHz On-chip Oscillator, One up to 800 MHz PLL and One up to 100 MHz PLLBoard Description3-2 AT91SAM9G20-EK Evaluation Board User Guide6413C–ATARM–18-Feb-09• Power Management Controller (PMC)– Very Slow Clock Operating Mode, Software Programmable Power Optimization Capabilities– Two Programmable External Clock Signals• Advanced Interrupt Controller (AIC)– Individually Maskable, Eight-level Priority, Vectored Interrupt Sources– Three External Interrupt Sources and One Fast Interrupt Source, Spurious Interrupt Protected• Debug Unit (DBGU)– 2-wire UART and Support for Debug Communication Channel, Programmable ICE Access Prevention• Periodic Interval Timer (PIT)– 20-bit Interval Timer plus 12-bit Interval Counter• Watchdog Timer (WDT)– Key-protected, Programmable Only Once, Windowed 16-bit Counter Running at Slow Clock• Real-time Timer (RTT)– 32-bit Free-running Backup Counter Running at Slow Clock with 16-bit Prescaler• One 4-channel 10-bit Analog-to-Digital Converter• Three 32-bit Parallel Input/Output Controllers (PIOA, PIOB, PIOC)– 96 Programmable I/O Lines Multiplexed with up to Two Peripheral I/Os– Input Change Interrupt Capability on Each I/O Line– Individually Programmable Open-drain, Pull-up Resistor and Synchronous Output– All I/O Lines are Schmitt Trigger Inputs• Peripheral DMA Controller Channels (PDC)• One Two-slot MultiMedia Card Interface (MCI)– SDCard/SDIO and MultiMediaCard™ Compliant– Automatic Protocol Control and Fast Automatic Data Transfers with PDC• One Synchronous Serial Controller (SSC)– Independent Clock and Frame Sync Signals for Each Receiver and Transmitter– I²S Analog Interface Support, Time Division Multiplex Support– High-speed Continuous Data Stream Capabilities with 32-bit Data Transfer• Four Universal Synchronous/Asynchronous Receiver Transmitters (USART)– Individual Baud Rate Generator, IrDA® Infrared Modulation/Demodulation, ManchesterEncoding/Decoding– Support for ISO7816 T0/T1 Smart Card, Hardware Handshaking, RS485 Support– Full Modem Signal Control on USART0• Two 2-wire UARTs• Two Master/Slave Serial Peripheral Interfaces (SPI)– 8- to 16-bit Programmable Data Length, Four External Peripheral Chip Selects– Synchronous Communications• Two Three-channel 16-bit Timer/Counters (TC)– Three External Clock Inputs, Two Multi-purpose I/O Pins per Channel– Double PWM Generation, Capture/Waveform Mode, Up/Down Capability– High-Drive Capability on Outputs TIOA0, TIOA1, TIOA2• One Two-wire Interface (TWI)– Compatible with Standard Two-wire Serial Memories– One, Two or Three Bytes for Slave Address– Sequential Read/Write Operations– Master, Multi-master and Slave Mode Operation– Bit Rate: Up to 400 Kbits– General Call Supported in Slave Mode– Connection to Peripheral DMA Controller (PDC) Channel Capabilities Optimizes Data Transfers inMaster ModeBoard DescriptionAT91SAM9G20-EK Evaluation Board User Guide 3-36413C–ATARM–18-Feb-09• IEEE® 1149.1 JTAG Boundary Scan on All Digital Pins• Required Power Supplies– 0.9V to 1.1V for VDDBU, VDDCORE, VDDPLL– 1.65 to 3.6V for VDDOSC– 1.65V to 3.6V for VDDIOP (Peripheral I/Os)– 3.0V to 3.6V for VDDUSB– 3.0V to 3.6V VDDANA (Analog-to-digital Converter)– Programmable 1.65V to 1.95V or 3.0V to 3.6V for VDDIOM (Memory I/Os)• Available in a 217-ball LFBGA RoHS-compliant Package

Features

– Reset Controller, Shutdown Controller

– Four 32-bit Battery Backup Registers for a Total of 16 Bytes

– Clock Generator and Power Management Controller

– Advanced Interrupt Controller and Debug Unit

– Periodic Interval Timer, Watchdog Timer and Real-time Timer

Typical applications

  • AT91SAM9G20 Microcontroller
  • Remote Communication
  • Audio Stereo Interface
  • Clock Circuitry
  • Power Supply Circuitry
  • Memory

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 2200 Ω, 3000 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz2200 Ω
Maximum Impedance3000 Ω
Maximum Impedance80 MHz 
Rated Current 2800 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability