IC manufacturers Microchip

IC manufacturers (96)

Microchip AT91SAM9263-EK

AT91SAM9263-EK Evaluation Board

Overview

TopologyBuck Converter
Input voltage5-7 V
IC revisionD

Description

Incorporates the ARM926EJ-S™ ARM® Thumb® Processor– DSP Instruction Extensions, Jazelle® Technology for Java® Acceleration– 16 Kbyte Data Cache, 16 Kbyte Instruction Cache, Write Buffer– 200 MIPS at 180 MHz– Memory Management Unit– EmbeddedICE™, Debug Communication Channel Support– Mid-level Implementation Embedded Trace Macrocell™???? Bus Matrix– Nine 32-bit-layer Matrix, Allowing a Total of 28.8 Gbps of On-chip Bus Bandwidth– Boot Mode Select Option, Remap Command???? Embedded Memories– One 128 Kbyte Internal ROM, Single-cycle Access at Maximum Bus Matrix Speed– One 80 Kbyte Internal SRAM, Single-cycle Access at Maximum Processor Bus Matrix Speed– One 16 Kbyte Internal SRAM, Single-cycle Access at Maximum Bus Matrix Speed???? Dual External Bus Interface (EBI0 and EBI1)– EBI0 Supports SDRAM, Static Memory, ECC-enabled NAND Flash and CompactFlash®– EBI1 Supports SDRAM, Static Memory and ECC-enabled NAND Flash???? DMA Controller (DMAC)– Acts as one Bus Matrix Master– Embeds 2 Unidirectional Channels with Programmable Priority, Address Generation, ChannelBuffering and Control???? Twenty Peripheral DMA Controller Channels (PDC)???? LCD Controller– Supports Passive or Active Displays– Up to 24 bits per Pixel in TFT Mode, Up to 16 bits per Pixel in STN Color Mode– Up to 16M Colors in TFT Mode, Resolution Up to 2048x2048, Supports Virtual Screen Buffers???? 2D Graphics Accelerator– Line Draw, Block Transfer, Polygon Fill, Clipping, Commands Queuing???? Image Sensor Interface– ITU-R BT. 601/656 External Interface, Programmable Frame Capture Rate– 12-bit Data Interface for Support of High Sensibility Sensors– SAV and EAV Synchronization, Preview Path with Scaler, YCbCr FormatBoard Description3-2 AT91SAM9263-EK Evaluation Board User Guide6325D–ATARM–26-Aug-09???? USB 2.0 Full Speed (12 Mbits per second) Host Double Port– Dual On-chip Transceivers– Integrated FIFOs and Dedicated DMA Channels???? USB 2.0 Full Speed (12 Mbits per second) Device Port– On-chip Transceiver, 2,432-byte Configurable Integrated DPRAM???? Ethernet MAC 10/100 Base-T– Media Independent Interface or Reduced Media Independent Interface– 28-byte FIFOs and Dedicated DMA Channels for Receive and Transmit???? Fully-featured System Controller, including– Reset Controller, Shutdown Controller– Twenty 32-bit Battery Backup Registers for a Total of 80 Bytes– Clock Generator and Power Management Controller– Advanced Interrupt Controller and Debug Unit– Periodic Interval Timer, Watchdog Timer and Double Real-time Timer???? Reset Controller (RSTC)– Based on Two Power-on Reset Cells, Reset Source Identification and Reset Output Control???? Shutdown Controller (SHDWC)– Programmable Shutdown Pin Control and Wake-up Circuitry???? Clock Generator (CKGR)– 32768Hz Low-power Oscillator on Battery Backup Power Supply, Providing a Permanent SlowClock– 3 to 20 MHz On-chip Oscillator and Two Up to 240 MHz PLLs???? Power Management Controller (PMC)– Very Slow Clock Operating Mode, Software Programmable Power Optimization Capabilities– Four Programmable External Clock Signals???? Advanced Interrupt Controller (AIC)– Individually Maskable, Eight-level Priority, Vectored Interrupt Sources– Two External Interrupt Sources and One Fast Interrupt Source, Spurious Interrupt Protected???? Debug Unit (DBGU)– 2-wire UART and Support for Debug Communication Channel, Programmable ICE AccessPrevention???? Periodic Interval Timer (PIT)– 20-bit Interval Timer plus 12-bit Interval Counter???? Watchdog Timer (WDT)– Key-protected, Programmable Only Once, Windowed 16-bit Counter Running at Slow Clock???? Two Real-time Timers (RTT)– 32-bit Free-running Backup Counter Running at Slow Clock with 16-bit Prescaler???? Five 32-bit Parallel Input/Output Controllers (PIOA, PIOB, PIOC, PIOD and PIOE)– 160 Programmable I/O Lines Multiplexed with Up to Two Peripheral I/Os– Input Change Interrupt Capability on Each I/O Line– Individually Programmable Open-drain, Pull-up Resistor and Synchronous Output???? One Part 2.0A and Part 2.0B-compliant CAN ControllerBoard DescriptionAT91SAM9263-EK Evaluation Board User Guide 3-36325D–ATARM–26-Aug-09– 16 Fully-programmable Message Object Mailboxes, 16-bit Time Stamp Counter???? Two Multimedia Card Interfaces (MCI)– SDCard/SDIO and MultiMediaCard Compliant– Automatic Protocol Control and Fast Automatic Data Transfers with PDC– Two SDCard Slots Support on each Controller???? Two Synchronous Serial Controllers (SSC)– Independent Clock and Frame Sync Signals for Each Receiver and Transmitter– I²S Analog Interface Support, Time Division Multiplex Support– High-speed Continuous Data Stream Capabilities with 32-bit Data Transfer???? One AC97 Controller (AC97C)– 6-channel Single AC97 Analog Front End Interface, Slot Assigner???? Three Universal Synchronous/Asynchronous Receiver Transmitters (USART)– Individual Baud Rate Generator, IrDA® Infrared Modulation/Demodulation, ManchesterEncoding/Decoding– Support for ISO7816 T0/T1 Smart Card, Hardware Handshaking, RS485 Support???? Two Master/Slave Serial Peripheral Interfaces (SPI)– 8- to 16-bit Programmable Data Length, Four External Peripheral Chip Selects– Synchronous Communications at Up to 90Mbits/sec???? One Three-channel 16-bit Timer/Counters (TC)– Three External Clock Inputs, Two Multi-purpose I/O Pins per Channel– Double PWM Generation, Capture/Waveform Mode, Up/Down Capability???? One Four-channel 16-bit PWM Controller (PWMC)???? One Two-wire Interface (TWI)– Master Mode Support, All Two-wire Atmel® EEPROMs Supported???? IEEE® 1149.1 JTAG Boundary Scan on All Digital Pins???? Required Power Supplies– 1.08V to 1.32V for VDDCORE and VDDBU– 3.0V to 3.6V for VDDOSC, VDDPLL and VDDIOP0 (Peripheral I/Os)– 1.65V to 3.6V for VDDIOP1 (Peripheral I/Os)– Programmable 1.65V to 1.95V or 3.0V to 3.6V for VDDIOM0/VDDIOM1 (Memory I/Os)???? Available in a 324-ball BGA Green Package

Features

  • Reset Controller, Shutdown Controller
  • Twenty 32-bit Battery Backup Registers for a Total of 80 Bytes
  • Clock Generator and Power Management Controller
  • Advanced Interrupt Controller and Debug Unit
  • Periodic Interval Timer, Watchdog Timer and Double Real-time Timer

Typical applications

  • One 1.8” Hard disk connectors
  • One AC97 Audio DAC
  • One RS232 serial communication port
  • 64 Mbytes of SDRAM memory

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792093SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 2200 3000 80 MHz 800 0.6 Wide Band
Order Code Data­sheet Simu­lation
742792093SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples