IC manufacturers Microchip

IC manufacturers (108)

Microchip AT86RF231

REB231ED - 8 - bit Atmel Microcontrollers Hardware User Manual

Overview

TopologyOther Topology
Input voltage1.8-3.6 V
IC revision8345A-AVR-05/11

Description

Rev. 8345A-AVR-05/11Atmel AVR2043: REB231ED - Hardware User manualThis manual describes the REB231ED radio extender board supporting antenna diversity in combination with the Atmel® AT86RF231 radio transceiver. Detailed information is given in the individual sections about the board functionality, the board interfaces, and the board design.The REB231ED connects directly to the REB controller base board (REB-CBB), or can be used as an RF interface in combination with one of Atmel’s microcontroller development platforms. The REB231ED together with a microcontroller forms a fully functional wireless node.

Features

  • High-performance, 2.4GHz, RF-CMOS AT86RF231 radio transceiver targeted forIEEE® 802.15.4, ZigBee®, and ISM applications
  • Industry leading 104dB link budget
  • Ultra-low current consumption
  • Ultra-low supply voltage (1.8V to 3.6V)
  • Hardware supported antenna diversity
  • RF reference design and high-performance evaluation platform
  • Interfaces to several of Atmel’s microcontroller development platforms
  • Board information EEPROM
  • MAC address
  • Board identification, features, and serial number
  • Crystal calibration values

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 220 Ω, 280 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz220 Ω
Maximum Impedance280 Ω
Maximum Impedance350 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability