Topology | Buck Converter |
Input voltage | 5.5-18 V |
Output 1 | 1.5 V / 5 A |
IC revision | 2.0.0 |
The XRP7720/7724/7725EVB-DEMO-1 board isa complete, four channel, power system. Itprovides 3.3V, 2.5V 1.5V and 1V at amaximum of 3A, 3A, 5A and 10A loadsrespectively. The 1.5V and 1V supplies can beadjusted in 2.5mV increments, the 2.5Vsupply in 5mV increments, and the 3.3Vsupply is adjustable in 10mV increments. Theorder and ramp rates for each supply can beprogrammed to accommodate any sequencingrequirement. All power supply operations canbe controlled over an I2C interface. Faults,output voltages and currents can also bemonitored. Two GPIO and three PSIO signalsare available and can be programmed toprovide a variety of functions. UnusedGPIO/PSIO pins can be programmed as I/Oexpansion for a microcontroller. The board issupported by PowerArchitectTM 5.1 and plugsdirectly onto the Exar Communications Module(XRP77xxEVB-XCM).
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314200 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2 | 13.8 | 4.5 | 9 | 5.85 | 68 | Superflux | 2 | – | 4.8 | – | – | – | – | – | |||
61301021021 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | – | – | – | – | – | – | 10 | Dual | – | Pin Header | Angled | 3 | Bag | Black | ||
609002115121 | SPEC | – | 4 files | WR-PHD 2.54 mm Jumper with Test Point & Pullback | – | – | – | – | – | – | – | 1 | – | – | Jumper | – | 3 | Bag | Black | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | – | ||
61300621021 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | – | – | – | – | – | – | 6 | Dual | – | Pin Header | Angled | 3 | Bag | Black | ||
61301511121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 15 | Single | – | Pin Header | Straight | 3 | Bag | – | ||
61304011121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 40 | Single | – | Pin Header | Straight | 3 | Bag | – | ||
613010243121 | SPEC | – | 6 files | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | 10 | Dual | – | Socket Header | Angled | 3 | Tray | Black |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314200 | SPEC | ||
61301021021 | SPEC | – | |
609002115121 | SPEC | – | |
61300311121 | SPEC | – | |
61300621021 | SPEC | – | |
61301511121 | SPEC | – | |
61304011121 | SPEC | – | |
613010243121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|