| Topology | Buck Converter |
| Input voltage | 3-7 V |
| Switching frequency | 440-560 kHz |
| Output 1 | 5 V / 8 A |
The SP6121 is a fixed frequency, voltage mode, synchronous PWM controller designed to workfrom a single 5V or 3.3V input supply, providing excellent AC and DC regulation for high efficiencypower conversion. The operating frequency is internally set at 500kHz, permitting the use ofsmall, surface mount inductors and capacitors. Requiring only few external components, theSP6121 packaged in an 8-pin SOIC, is especially suited for low voltage applications where cost,small size and high efficiency are critical. With its low voltage capability and inherent 100% dutycycle operation, the SP6121 allows low dropout operation in the event of a low input supplyvoltage condition.
Optimized for Single Input Voltage - 3V to 5.5V
High Efficiency: Greater than 95% possible
Accurate, 500kHz Fixed Frequency Operation
Fast Transient Response
500μA, IQ (25μA in Shutdown)
Internal, 0.4 V/ms, Soft Start Circuit
Precision 1% Reference
Resistor Programmable Output Voltage
Lossless Adjustable Current Limit with
High Side RDS(ON) Sensing
0% to 100% Duty Cycle Range
High Side PMOS Switch Negates Need for
External Charge Pump
Output Over Voltage Protection
Hiccup Mode Current Limit Protection
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1(µH) | L2(µH) | IR(A) | IR 2(A) | ISAT(A) | RDC1 typ(Ω) | RDC2 typ(Ω) | RDC1 max(Ω) | RDC2 max(Ω) | fres(MHz) | Type | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-DD SMT Shielded Coupled Inductor, 4.7 µH, 4.7 µH | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-DD SMT Shielded Coupled Inductor | Inductance 14.7 µH | Inductance 24.7 µH | Rated Current3.6 A | Rated Current 23.6 A | Saturation Current10 A | DC Resistance 10.025 Ω | DC Resistance 20.025 Ω | DC Resistance 10.03 Ω | DC Resistance 20.03 Ω | Self Resonant Frequency34 MHz | TypeCrossed | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |