IC manufacturers MaxLinear

IC manufacturers (95)

MaxLinear ANP-47

Overview

TopologyOther Topology
IC revision1A

Description

A well laid out PCB does not radiate much EMI all by itself from the current carrying traces. In order to get EMI compliance a PCB should have:- Ideally six layer PCB with two full ground planes. Four layer PCBs are okay.- Make sure there is sufficient vias between the ground planes.- Make sure to minimize the switching current loops on the board.- Current carrying traces must be kept as short as possible and running on a layer close to the ground plane.- Power ground plane and the signal ground must be connected at only one point.

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples
74279226101SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead 100 160 1100 MHz 8000 150 2.3 High Current
Order Code Data­sheet Simu­lation
74279226101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples