IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17019

High-Input-Voltage Quad-Output Controller

Overview

TopologyBuck Converter
Input voltage5.5-38 V
Switching frequency900-1100 kHz
Output 15 V / 4 A
IC revision1

Description

The MAX17019 is a high-input-voltage quad-output controller (up to 38V). The MAX17019 provides a compact, low-cost controller capable of providing four independent regulators—a main stage, a 3AP-P internal step-down, a 5AP-P internal step-down, and a 2A source/sink linear regulator. The input voltage is up to 38V.

The internal switching regulators include 5V synchronous MOSFETs that can be powered directly from a single Li+ cell or from the main 3.3V/5V power stages. Finally, the linear regulator is capable of sourcing and sinking 2A to support DDR termination requirements or to generate a fixed output voltage.

The step-down converters use a peak current-mode, fixed-frequency control scheme—an easy to implement architecture that does not sacrifice fast-transient response. This architecture also supports peak current-limit protection and pulse-skipping operation to maintain high efficiency under light-load conditions.

Separate enable inputs and independent open-drain power-good outputs allow flexible power sequencing. A soft-start function gradually ramps up the output voltage to reduce the inrush current. Disabled regulators enter high-impedance states to avoid negative output voltage created by rapidly discharging the output through the low-side MOSFET. The MAX17019 also includes output undervoltage, output overvoltage, and thermal-fault protection.

The MAX17019 is available in a 48-pin, 6mm x 6mm thin QFN package.

Features

  • Fixed-Frequency, Current-Mode Controllers
  • 5.5V to 38V Input Range (Step-Down)
  • 1x Step-Down Controller
  • 1x Internal 5AP-P Step-Down Regulator
  • 1x Internal 3AP-P Step-Down Regulator
  • 1x 2A Source/Sink Linear Regulator with Dynamic REFIN
  • Internal BST Diodes
  • Internal 5V 50mA Linear Regulator
  • Fault Protection—Undervoltage, Overvoltage, Thermal, Peak Current Limit
  • Independent Enable Inputs and Power-Good Outputs
  • Voltage-Controlled Soft-Start
  • High-Impedance Shutdown
  • 10µA (typ) Shutdown Current

Typical applications

  • Embedded Control Systems
  • Automotive Battery-Powered Devices
  • Set-Top Boxes

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit1000 
Check availability