IC manufacturers Analog Devices

IC manufacturers (104)

Analog Devices MAX16992

36V, 2.5MHz Automotive Boost/SEPIC Controllers

Overview

TopologyBuck Converter
Input voltage2.5-40 V
Switching frequency1000-2500 kHz
Output 18 V / 2 A
IC revision6

Description

The MAX16990/MAX16992 are high-performance, currentmode PWM controllers with 4FA (typ) shutdown current for wide input voltage range boost/SEPIC converters. The 4.5V to 36V input operating voltage range makes these devices ideal in automotive applications such as for frontend“preboost” or “SEPIC” power supplies and for the first boost stage in high-power LED lighting applications. An internal low-dropout regulator (PVL regulator) with a 5V output voltage enables the MAX16990/MAX16992 to operate directly from an automotive battery input. The input operating range can be extended to as low as 2.5V when the converter output is applied to the SUP input.There are multiple versions of the devices offering one or more of the following functions: a synchronization output (SYNCO) for two-phase operation, an overvoltage protection function using a separate input pin (OVP), and a reference input pin (REFIN) to allow on-the-fly output voltage adjustment.The MAX16990 and MAX16992 operate in different frequency ranges. All versions can be synchronized to an external master clock using the FSET/SYNC input.In addition, the MAX16990/MAX16992 have a factoryprogrammable spread-spectrum option. Both devices are available in compact 12-pin TQFN and 10-pin FMAXM packages.

Features

  • Operating Voltage Range Down to 4.5V (2.5V or Lower in Bootstrapped Mode), Immune to Load- Dump Transient Voltages Up to 42V
  • 100kHz to 1MHz (MAX16990) and 1MHz to 2.5MHz (MAX16992) Switching Frequency Ranges
  • ±1% Feedback Voltage Accuracy
  • 4μA Shutdown Current
  • Adjustable Slope Compensation
  • Internal Soft-Start (9ms)
  • Current-Mode Control
  • PGOOD Output and Hiccup Mode for Enhanced System Protection
  • Overtemperature Shutdown
  • -40NC to +125NC Operation
  • Compact 12-Pin TQFN (3mm x 3mm) and 10-Pin μMAX Packages

Typical applications

  • Navigation Systems
  • Automotive Audio
  • Automotive LED Lighting

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.47 µH, 31.9 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current31.9 A
Saturation Current @ 10%9 A
Saturation Current @ 30%20 A
DC Resistance1.35 mΩ
Self Resonant Frequency235 MHz
MaterialSuperflux 
Packaging Unit1000 
Check availability