IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX16936

36V, 220kHz to 2.2MHz Step-Down Converter with 28µA Quiescent Current

Overview

TopologyBuck Converter
Input voltage3.5-36 V
Switching frequency220-2200 kHz
Output 15 V / 2.5 A
IC revision11

Description

The MAX16936 is a 2.5A current-mode step-down converter with integrated high-side and low-side MOSFETs designed to operate with an external Schottky diode for better efficiency. The low-side MOSFET enables fixed-frequency forced-PWM (FPWM) operation under light-load applications. The device operates with input voltages from 3.5V to 36V, while using only 28FA quiescent current at no load. The switching frequency is resistor programmable from 220kHz to 2.2MHz and can be synchronized to an external clock. The MAX16936’s output voltage is available as 5V/3.3V fixed or adjustable from 1V to 10V. The wide input voltage range along with itsability to operate at 98% duty cycle during undervoltage transients make the MAX16936 ideal for automotive and industrial applications.

Under light-load applications, the FSYNC logic input allows the MAX16936 to either operate in skip mode for reduced current consumption or fixed-frequency FPWM mode to eliminate frequency variation to minimize EMI.Fixed-frequency FPWM mode is extremely useful for power supplies designed for RF transceivers where tight emission control is necessary. Protection features include cycle-by-cycle current limit and thermal shutdown with automatic recovery. Additional features include a powergood monitor to ease power-supply sequencing and a 180N out-of-phase clock output relative to the internal oscillator at SYNCOUT to create cascaded power supplies with multiple MAX16936s.

The MAX16936 operates over the -40NC to +125NC automotive temperature range and is available in 16-pin TSSOP-EP and 5mm x 5mm, 16-pin TQFN-EP packages.

Features

  • Wide 3.5V to 36V Input Voltage Range
  • 42V Load Dump Protection
  • Enhanced Current-Mode Control Architecture
  • Fixed Output Voltage with ±2% Accuracy (5V/3.3V)or Externally Resistor Adjustable (1V to 10V)
  • 220kHz to 2.2MHz Switching Frequency with Three Operation Modes
  • 28µA Ultra-Low Quiescent Current Skip Mode
  • Forced Fixed-Frequency Operation
  • External Frequency Synchronization
  • Spread-Spectrum Frequency Modulation
  • Automatic LX Slew Rate Adjustment for Optimum Efficiency Across Operating Frequency Range
  • 180° Out-of-Phase Clock Output at SYNCOUT
  • Low-BOM-Count Current-Mode Control Architecture
  • Power-Good Output
  • Enable Input Compatible from 3.3V Logic Level to 42V
  • Thermal Shutdown Protection
  • -40°C to +125°C Automotive Temperature Range
  • AEC-Q100 Qualified

Typical applications

  • Distributed DC Power Systems
  • Point-of-Load Applications
  • Radio Head Units
  • Navigation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
Check availability