IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX16928

Automotive TFT-LCD Power Supply with Boost Converter and Gate Voltage Regulators

Overview

TopologyBoost Converter
Input voltage4.5-5.5 V
Switching frequency1980-2420 kHz
Output 112 V / 0.4 A
IC revision2

Description

The MAX16928 is a highly integrated power supply for automotive TFT-LCD applications. The device integrates one boost converter, one 1.8V/3.3V regulator controller, and two gate voltage regulators. The device comes in several versions to satisfy common automotive TFT-LCD power-supply requirements (see the Ordering Information table).The boost converter uses spread-spectrum modulation to reduce peak interference and to optimize EMI performance. The sequencing input (SEQ) allows flexible sequencing of the positive-gate and negative-gate voltage regulators. The power-good indicator (PGOOD) indicates a failure on any of the converters or regulator outputs. Integrated thermal shutdown circuitry protects the device from overheating.The MAX16928 is available in a 20-pin TSSOP package with exposed pad and operates over the -40NC to +105NC temperature range.

Features

  • High-Power (Up to 6W) Boost Output Providing Up to 18V
  • 1.8V or 3.3V Regulator Provides 500mA with External npn Transistor
  • One Positive-Gate Voltage Regulator Capable of Delivering 20mA at 28V
  • One Negative-Gate Voltage Regulator
  • High-Frequency 2.2MHz Operation
  • Flexible Stand-Alone Sequencing
  • True Shutdown™ Boost Converter
  • Internal Soft-Start
  • Overtemperature Shutdown
  • -40NC to +105NC Operation
  • AEC-Q100 Qualified

Typical applications

  • Automotive Dashboards
  • Automotive Central Information Displays
  • Automotive Navigation Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 10.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current10.9 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
Self Resonant Frequency65 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability