IC manufacturers Maxim Integrated

IC manufacturers (95)

Maxim Integrated MAX16927

Automotive TFT-LCD Power Supply with Boost, Buck, and Cuk Converters,VCOM Buffers, Gate Drivers, and SPI Interface

Overview

TopologyBuck Converter
Input voltage6-16 V
Switching frequency1200-2100 kHz
Output 13.3 V / 2 A
IC revision3

Description

The MAX16927 is a highly integrated power supply for automotive TFT-LCD applications. The device integrates one buck converter, one boost converter, one Cuk converter, two gate-voltage controllers, and two VCOM buffers, one of which supports negative output voltages.The device is designed to operate from a supply voltage between 4.5V and 16V, making it ideal for automotive TFT-LCD applications. Alternatively, the device can operate from an available 3V to 5.5V supply.The device uses an integrated SPI interface for control and diagnostics. The SPI interface adjusts the VCOM buffer output through an internal 7-bit DAC up to Q1V. The startup and shutdown sequences can be controlled through SPI or using one of the three preset stand-alone modes.The device is optimized for low EMI. Peak interference is reduced by using the spread-spectrum feature. Spreadspectrum is always enabled for the buck converter but enabled through an external input (SSEN) for the boostand Cuk converters. Additional EMI enhancement is achieved by running the boost and Cuk converters 180 degrees out-of-phase.The device includes a control output for an nMOS switch to enable flexible sequencing of the negative VSL output. A drive output is also included for a series pMOS switch for the boost converter allowing True Shutdown™.The device is available in a 48-lead TQFN package with an exposed pad, and operates over the -40NC to +105NC temperature range.

Features

  • Operating Voltage Range of 4.5V to 16V (IN3) or 3V to 5.5V (INA)
  • 16V Input, 2A Buck Converter Provides 3.3V Output to TFT Bias-Supply Circuitry and/or Other External Circuitry
  • Flexible Configuration Allows Single High-Power
  • Positive Output (18V/200mA) or Positive Output (18V, 100mA) and Negative Output (-12V/100mA)
  • One Positive Gate-Voltage Regulator
  • One Negative Gate-Voltage Controller
  • DAC-Controlled VCOM Buffers with Offset of ±1V
  • High-Frequency Operation2.1MHz (Buck Converter) 1.2MHz (Boost and Cuk Converters)
  • Converters Run Out-of-Phase for Lower EMI
  • Externally Controlled Spread-Spectrum Switching for Boost and Cuk
  • Very Flexible Sequencing in Both Stand-Alone and SPI-Controlled Modes
  • True Shutdown Boost Converter
  • Low-Current Shutdown Mode (< 10µA)
  • SPI Control Interface
  • Internal Soft-Start
  • Overtemperature Shutdown
  • -40°C to +105°C Operation
  • AEC-Q100 Qualified

Remarks:

  • Refer page num 25 for boost example compensation values.

Typical applications

  • Automotive Dashboards
  • Automotive Navigation Systems
  • Automotive Central Information Displays

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744314330SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 3.3 10.9 3.2 8 9 65 Superflux
Order Code Data­sheet Simu­lation
744314330SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples