IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX16909

36V, 220kHz to 1MHz Step-Down Converter with Low Operating Current

Overview

TopologyBuck Converter
Input voltage3.5-36 V
Switching frequency220-1000 kHz
Output 11.8 V / 3 A
IC revision3

Description

The MAX16909 is a 3A, current-mode, step-down converter with an integrated high-side switch. The device is designed to operate with input voltages from 3.5V to 36V while using only 30FA quiescent current at no load. The switching frequency is adjustable from 220kHz to 1MHz by an external resistor and can be synchronized to an external clock. The output voltage is pin selectable to be 5V fixed or adjustable from 1V to 10V. The wide input voltage range along with its ability to operate at high dutycycle during undervoltage transients make the device ideal for automotive and industrial applications.The device operates in skip mode for reduced current consumption in light-load applications. Protection features include overcurrent limit, overvoltage, and thermal shutdown with automatic recovery. The device also featuresa power-good monitor to ease power-supply sequencing.The device operates over the -40NC to +125NC automotive temperature range, and is available in 16-pin TSSOP and TQFN (5mm x 5mm) packages with exposed pads.

Features

  • Wide 3.5V to 36V Input Voltage Range
  • 42V Input Transients Tolerance
  • High Duty Cycle During Undervoltage Transients
  • 5V Fixed or 1V to 10V Adjustable Output Voltage
  • Integrated 3A Internal High-Side (70mI typ) Switch
  • Fast Load-Transient Response and Current-Mode Architecture
  • Adjustable Switching Frequency (220kHz to 1MHz)
  • Frequency Synchronization Input
  • 30µA Standby Mode Operating Current
  • 5µA Typical Shutdown Current
  • Overvoltage, Undervoltage, Overtemperature, and
  • Short-Circuit Protections

Typical applications

  • Industrial
  • Military
  • Point-of-Load Applications
  • Automotive
  • High-Voltage Input DC-DC Converter

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 5.3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current5.3 A
Saturation Current @ 10%1.8 A
Saturation Current @ 30%4 A
DC Resistance33 mΩ
Self Resonant Frequency40 MHz
MaterialSuperflux 
Packaging Unit1000 
Check availability