en

Cart

Your cart is empty.

IC reference design search

Maxim Integrated MAX14946 | Demoboard MAX149X2EVKIT

Evaluation Kit for the MAX14940/MAX14943/MAX14946/MAX14949

Overview

TopologyOther Topology

Description

The MAX149X2 evaluation kit (EV kit) is a fully assembledand tested PCB that demonstrates the functionality of theMAX14943 isolated RS-485/PROFIBUS transceiver. TheEV kit operates from a single 3.3V supply and features anon-board isolated power supply to power the secondarysideof the circuit.

Features

  • Operates from a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/ PROFIBUS Evaluation
  • 5000VRMSIsolation for 60s
  • Fully Assembled and Tested
  • Proven PCB Layout

Typical applications

  • Programmable Logic Controllers
  • Power Meters
  • Industrial Automation Equipment
  • HVAC

Products

Order Code Data­sheet Downloads Product seriesVinVOut1
(V)
IOut1
(A)
L1
(µH)
NPRI : NSECVT
(V (RMS))
fswitch
(kHz)
Mount Samples
750315232
STE IGS WRLMID-PPMAX Push-Pull Transformers for Maxim Integrated 3.3 V (DC) 5 0.1 384 1 : 2 5000 350 - 550 SMT
750315230
STE IGS WRLMID-PPMAX Push-Pull Transformers for Maxim Integrated 5 V (DC) 5 0.15 384 1 : 1.4 5000 350 - 550 SMT
Order Code Data­sheet
750315232
750315230
Samples
Order Code Data­sheet Downloads Product seriesVinVOut1
(V)
IOut1
(A)
L1
(µH)
NPRI : NSECVT
(V (RMS))
fswitch
(kHz)
Mount Samples