IC manufacturers Analog Devices

IC manufacturers (104)

Analog Devices MAX14857 | Demoboard MAX148X2 Evaluation Kit

Evaluates: MAX14853/MAX14855/

Overview

TopologyOther Topology
IC revision1

Description

The MAX148X2 evaluation kit (EV kit) is a fully assembledand tested PCB that demonstrates the functionality of theMAX14855 isolated RS-485/RS-422 transceiver. The EVkit operates from a single 3.3V supply and features anon-board isolated power supply to power the secondaryside of the circuit.The MAX148X2EVKIT may also be used to evaluate theMAX14853, MAX14857, and MAX14859.

Features

Operates from a Single 3.3V SupplyTerminal Block Connectors for Easy RS-485/RS-422Evaluation2750VRMS Isolation for 60sFully Assembled and Tested

Typical applications

  • •Power Meters
  • •Programmable Logic Controllers
  • •HVAC
  • •Industrial Automation

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 3.6 V
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 13.6 V
Output Current 10.9 A
Type of InsulationFunctional 
Switching Frequency 350 - 550
Voltage-µSecond8.5 Vµs
Turns Ratio1:1.1 
Inductance388 µH
Insulation Test Voltage2750 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5.6 V
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15.6 V
Output Current 10.7 A
Type of InsulationFunctional 
Switching Frequency 350 - 550
Voltage-µSecond8.5 Vµs
Turns Ratio1:1.7 
Inductance388 µH
Insulation Test Voltage2750 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability