Topology | Boost Converter |
IC revision | 3.0 |
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Poles | L (mm) | Vaporphase process | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060VS75000 | SPEC | 6 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | 1.6 | – | – | – | 0.7 | – | – | – | Tape and Reel | |||
416131160804 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | 4 | 6.25 | Yes | 4 | – | – | – | – | – | Tape and Reel | ||
61301021121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | 12.7 | – | 10 | Dual | – | Pin Header | Straight | 3 | Bag | ||
61301511121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | 35.56 | – | 15 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060VS75000 | SPEC | ||
416131160804 | SPEC | – | |
61301021121 | SPEC | – | |
61301511121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Poles | L (mm) | Vaporphase process | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|