Topology | Flyback Converter |
Input voltage | 6-48 V |
Output 1 | 5 V |
Output 2 | 3.3 V |
Output 3 | 3 V |
Output 4 | 4 V |
IC revision | 3.9 |
The AS18x4 product family integrates Akros GreenEdge™ Isolationtechnology with next generation Power-over-Ethernet (PoE) PD andpower conversion technology to deliver groundbreaking powerintegration, and enable a new range of Digital Power PoE PDcapabilities and solutions.A Type 1 (IEEE® 802.3af) and Type 2 (IEEE® 802.3at) compliant PDis integrated with high-voltage isolation and quad-output digitalpower DC-DC converters – resulting in a complete PoE & Powermanagement solution in a single device with minimal externalcomponents.In addition to enabling digital PoE power conversion, AkrosGreenEdge™ isolation enables direct digital management of bothisolated Primary power and Secondary system power for real timeend-to-end Green Power application capabilities.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7440620015 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 1.5 | 4.3 | 4 | 100 | SMT | – | 18 | 6823 | – | |||
7440430022 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 2.2 | 2.5 | 2.35 | 100 | SMT | – | 28 | 4828 | – | |||
744053003 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 3 | 2.8 | 2.5 | 70 | SMT | – | 30 | 5828 | SMT | |||
7447779003 | SPEC | 8 files | WE-PD SMT Power Inductor | 3.3 | 3.3 | – | – | – | 4.75 | 30 | 7345 | Robust | |||
744042004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.72 | 1.65 | 70 | SMT | – | 82 | 4818 | SMT | |||
7440650047 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 4.6 | 4.2 | 40 | SMT | – | 23 | 1028 | SMT | |||
744043006 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 6.8 | 1.3 | 1.25 | 57 | SMT | – | 90 | 4828 | – | |||
7440650068 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 6.8 | 4.2 | 3.6 | 30 | SMT | – | 33 | 1028 | SMT | |||
750311029 | SPEC | – | – | Übertrager für Power-over-Ethernet Plus WE-PoE | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7440620015 | SPEC | ||
7440430022 | SPEC | ||
744053003 | SPEC | ||
7447779003 | SPEC | ||
744042004 | SPEC | ||
7440650047 | SPEC | ||
744043006 | SPEC | ||
7440650068 | SPEC | ||
750311029 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples |
---|