IC manufacturers JoulWatt

IC manufacturers (108)

JoulWatt JW5213 | Demoboard EV5213_S0_R0

3A, 6V Synchronous Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Output 11.8 V / 3 A
IC revision0.1

Description

The JW®5213 is a current mode monolithic buckswitching regulator. Operating with an input rangeof 2.5V-6V, the JW5213 delivers 3A of continuousoutput current with integrated P-Channel andN-Channel MOSFETs

Features

  • Parameters Subject to Change Without Notice
  • EV5213_S0_R0 Rev.0.1 JoulWatt Proprietary Information. -Patent Protected. 1
  • Unauthorized Photocopy and Duplication Prohibited.
  • FEATURES -2.5V to 6V operating input range -Up to 3A output current -Up to 95% peak efficiency -Internal Soft-Start -1MHz switching frequency -Input under voltage lockout -Short circuit latch off protection -Over voltage latch off protection -Thermal protection -Hot-plug in protection -Output POK indication -Available in DFN2X2-8package

Typical applications

  • GPU/DDR Power Supply
  • Storage Equipment
  • Set Top Boxes
  • Telecom/Networking Systems
  • 5V or 3.3V Point of Load Conversion

Parts approved by JoulWatt

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
Check availability