| Topology | Boost Converter |
| Input voltage | 4.75-40 V |
| Switching frequency | 2300 kHz |
| Output 1 | 12 V / 3 A |
| IC revision | B |
http://www.issi.com/WW/pdf/IS32BL3556EvalBoard.pdfIS32BL3556 WIDE INPUT VOLTAGE RANGE, HIGH EFFICIENCYFAULT TOLERANT LED DRIVERThe IS32BL3556 is a white LED driver for backlightapplications based on a highly efficient boost controlleroperating over a wide input voltage range of 4.75V to40V. The boost converter can drive up to 48 LED, 12LED per string, at 120mA. The LED sinks can beparalleled together to achieve even higher LEDcurrents, up to 480mA.The IS32BL3556 is available in a thermally enhancedeTSSOP-20 package. It is lead (Pb) free, with 100%matte tin lead frame plating.
Input voltage range is 4.75V to 40V for start/stop,cold crank and load dump requirements
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 10.5 | 13 | 7.1 | 9.5 | 21 | 21 | 1210 | Standard |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7447709100 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
|---|