IC manufacturers ISSI

IC manufacturers (107)

ISSI IS31AP2111

2×20W STEREO DIGITAL (I2S) AUDIO AMPLIFIER WITH 20 BANDS EQ FUNCTIONS

Overview

TopologyBuck Converter
Input voltage10-26 V
IC revisionA

Description

The IS31AP2111 is a digital I2S interface audio amplifier capable of driving a pair of 8Ω speakers at 20W when operating from a 24V supply. Due to itsClass-D output drive stage; it can operate without an external heat-sink or fan.

The IS31AP2111 integrates advanced audio processing capabilities, such as volume control, 20 bands speaker EQ, audio mixing, 3D surround andDynamic Range Control (DRC). These functions are fully programmable via a simple I2C control interface.

Robust protection circuits are provided to protect the IS31AP2111 from damage due to accidental or erroneous operating conditions. Because of its digital design, the IS31AP2111 is more tolerant to noise and PVT (Process, Voltage, and Temperature) variation than the analog Class-AB or Class-D audio amplifier counterpart. It has a robust anti-pop circuit for pop freeoperation during power ON. It integrates protection features for short circuit and over temperature.

The IS31AP2111 is available in a thermally enhanced eTSSOP-24 package.

Features

  • 16/18/20/24-bits input with I2S, Left-alignment and Right alignment data format
  • PSNR & DR (A-weighting)speaker: 99dB (PSNR), 104dB (DR) @24V
  • Multiple sampling frequencies (FS)
  • 32kHz / 44.1kHz / 48kHz and
  • 64kHz / 88.2kHz / 96kHz and
  • 128kHz / 176.4kHz / 192kHz
  • System clock = 64x, 128x, 192x, 256x, 384x,
  • 512x, 576x, 768x, 1024x Fs
  • 64x~1024x FS for 32kHz / 44.1kHz / 48kHz
  • 64x~512x FS for 64kHz / 88.2kHz / 96kHz
  • 64x~256x FS for 128kHz / 176.4kHz / 192kHz
  • Supply voltage 3.3V for digital circuit 10V~26V for speaker driver
  • speaker output power at 24V
  • 10W × 2CH into 8Ω @0.24% THD+N for stereo
  • 20W × 2CH into 8Ω @0.38% THD+N for stereo
  • Sound processing including:
  • 20 bands parametric speaker EQ
  • Volume control (+24dB ~ -103dB, 0.125dB/step),
  • Dynamic range control (DRC)
  • Dual band dynamic range control
  • Power clipping
  • 3D surround sound
  • Channel mixing
  • Noise gate with hysteresis window Bass/Treble tone control
  • DC-blocking high-pass filter
  • Anti-pop design
  • Short circuit and over-temperature protection
  • I2C control interface with selectable device address
  • Support hardware and software reset
  • Internal PLL
  • LV Under-voltage shutdown and HV Under-voltage detection
  • Power saving mode

Typical applications

  • Powered speaker
  • TV audio
  • Boom-box, CD and DVD receiver, docking system
  • Wireless audio

More information

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
IRP,40K(A)
ISAT(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IR,40K(A)
Size
Version
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 5.3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current5.3 A
Performance Rated Current7 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%8 A
DC Resistance28 mΩ
Self Resonant Frequency10 MHz
Rated Current5.3 A
Size1210 
VersionStandard 
Check availability
SPECWE-PD2 SMT Power Inductor, 100 µH, 0.57 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.57 A
Saturation Current0.68 A
DC Resistance650 mΩ
Self Resonant Frequency7.5 MHz
Size5848 
Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, 0.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.5 A
Operation Force800 g
SchematicSPDT 
PackagingBulk 
Check availability