IC manufacturers Intel

IC manufacturers (103)

Intel 5ASTFD5K3F40I3

Arria V SoC Development Board Reference Manual

Overview

TopologyFPGA
Input voltage16 V
IC revision1.2

Description

The Arria V SoC development board provides a hardware platform for developing and prototyping low-power, high-performance, and logic-intensive designs using Altera’s Arria V SoC. The board provides a wide range of peripherals and memory interfaces to facilitate the development of Arria V SoC designs.

Features

  • One Arria V SoC (5ASTFD5K3F40I3) in a 1517-pin FBGA package
  • FPGA configuration circuitry
  • Active Serial (AS) x1 or x4 configuration (EPCQ256SI16N)
  • MAX® V CPLD (5M2210ZF256) in a 256-pin FBGA package as the SystemController
  • Flash fast passive parallel (FPP) configuration
  • MAX II CPLD (EPM570GF100) as part of the on-board USB-BlasterTM II for usewith the Quartus® II Programmer
  • Clocking circuitry
  • Si570, Si571, and Si5338 programmable oscillators
  • 50-MHz, 66-MHz, 100-MHz, 125-MHz programmable oscillators
  • SMA input (LVCMOS)
  • Memory
  • One 1,024-Mbyte (MB) HPS DDR3 SDRAM with error correction code (ECC)support
  • Two 1,024-MB FPGA DDR3 SDRAM
  • One 512-Megabit (Mb) quad serial peripheral interface (QSPI) flash
  • One 512-Mb CFI synchronous flash
  • One 256-Mb NOR flash (EPCQ device)
  • One 32-Kilobit (Kb) I2C serial electrically erasable PROM (EEPROM)
  • One Micro SD flash memory card
  • Communication Ports
  • One PCI Express x4 Gen1/Gen2 socket
  • Two FPGA mezzanine card (FMC) ports
  • One USB 2.0 on-the-go (OTG) port
  • One Gigabit Ethernet port
  • Two 10/100 Ethernet ports
  • Two SFP+ ports
  • Two RS-232 UART (through the mini-USB port)
  • One real-time clock
  • General user input/output
  • LEDs and displays
  • Eight user LEDs
  • One configuration load LED
  • One configuration done LED
  • One error LED
  • Three configuration select LEDs
  • Four on-board USB-Blaster II status LEDs
  • Two FMC interface LEDs
  • Two UART data transmit and receive LEDs
  • One power on LED
  • One two-line character LCD display
  • Push buttons
  • One CPU reset push button
  • One MAX V reset push button
  • One program select push button
  • One program configuration push button
  • Eight general user push buttons
  • DIP switches
  • One JTAG chain control DIP switch
  • One board settings DIP switch
  • One FPGA configuration mode DIP switch
  • One general user DIP switch
  • Power supply
  • 14–20-V (laptop) DC input
  • Mechanical
  • 7.175" × 9" rectangular form factor

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Gender
Type
Variant
Durability
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
Samples
WR-CRD SD Card Connectors, 8, Socket
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
GenderSocket 
TypePush & Push 
Variantwith Card Detection 
Durability10 000 Mating cycles 
Operating Temperature -25 °C up to +85 °C
MountSMT 
WE-RJ45 LAN Transformer, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Data rate100BASE-TX 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes