Topology | Flyback Converter |
Input voltage | 90-305 V |
Output 1 | 48 V / 1.5 A |
IC revision | 1.1 |
XDPL8220 50 W reference design is a digitally configurable LED driver which has universal input of 90 - 305 Vac, wide output load range of 16-48Vdc and isolated dimming interface (with CDM10V). Please refer next page for the main design features of this board based on XDPL8220 and CDM10V.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT (A) | fres (MHz) | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691412120002MB | SPEC | – | 6 files | WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 3.5 | – | 8.5 | Box | – | 2 | – | ||
691412120003MB | SPEC | – | 6 files | WR-TBL Series 412MB - 3.50 mm Screwless 45° Entry - 2.08 mm² Wires | 3 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 3.5 | – | 12 | Box | – | 2 | – | ||
7447033 | SPEC | – | 6 files | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 14 | – | 68 | 2.8 | – | ||
7447480471 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | 1.15 | 1.8 | Standard | – | – | – | – | – | – | – | – | – | – | 10.5 | – | 470 | 1.15 | 0.52 | |||
870055874002 | SPEC | 7 files | WCAP-PTHR Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | 22 µF | 63 | 2000 | -55 °C up to +105 °C | 1400 | 55 | 277.2 | 12 | 3.5 | 8 | 11.5 | Ammopack | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691412120002MB | SPEC | – | |
691412120003MB | SPEC | – | |
7447033 | SPEC | – | |
7447480471 | SPEC | ||
870055874002 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT (A) | fres (MHz) | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|