Topology | Other Topology |
IC revision | 02.06.2014 |
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | ISAT (A) | fres (MHz) | VIN | VOut1 (V (DC)) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | W (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | IR (mA) | VR (V) | VT (V (AC)) | Application | Pins | Pitch (mm) | Gender | Mount | L (mm) | H (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151033GS03000 | SPEC | – | 7 files | WL-TMRW THT Mono-color Round Waterclear | 530 | Green | 525 | 15000 | 3.2 | InGaN | 30 | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 3 | 5.3 | – | – | – | Bulk | ||
742792040 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.2 | 600 | 700 | 150 MHz | 2000 | 0.15 | High Current | – | – | 1500 | – | – | – | – | – | – | SMT | 2 | 0.9 | – | – | – | – | |||
744230900 | SPEC | 8 files | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.85 | 90 | – | – | – | 0.145 | – | bifiliar | 0.134 | 550 | 50 | 125 | USB 2.0 | 4 | – | – | SMT | 1.6 | 1.1 | – | – | – | – | |||
744230251 | SPEC | 8 files | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.85 | 250 | – | – | – | 0.28 | – | bifiliar | 0.279 | 350 | 50 | 125 | High Speed Data Lines | – | – | – | SMT | 1.6 | 1.1 | – | – | – | – | |||
744031100 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | 0.56 | 45 | – | – | – | – | – | – | – | 3.8 | – | – | – | – | 0.205 | – | – | 10 | 740 | – | – | – | 2 | – | – | SMT | 3.8 | 1.65 | – | – | – | – | |||
61200821721 | SPEC | – | 6 files | WR-BHD 2.54 mm Male Angled Box Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Angled | – | – | 3000 | – | – | – | 8 | 2.54 | Male | THT | 17.82 | – | 250 | 20 | max. | Tray | ||
750313734 | SPEC | – | 7 files | WE-PPTI Push-Pull Transformers | – | – | – | – | – | – | – | – | – | 5 V (DC) | 5 | 0.8 | Reinforced | 300 - 620 | 10 | 1:1.1 | 12.7 | – | – | – | – | – | – | – | 340 | – | – | 5000 | – | – | – | – | SMT | 9.14 | 7.62 | – | – | – | Tape and Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
151033GS03000 | SPEC | – | |
742792040 | SPEC | ||
744230900 | SPEC | ||
744230251 | SPEC | ||
744031100 | SPEC | ||
61200821721 | SPEC | – | |
750313734 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | ISAT (A) | fres (MHz) | VIN | VOut1 (V (DC)) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | W (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | IR (mA) | VR (V) | VT (V (AC)) | Application | Pins | Pitch (mm) | Gender | Mount | L (mm) | H (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples |
---|