IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies ICL8105 | Demoboard ICL8105 Evaluat ion System

Digi tal Flyback Cont rol ler IC

Overview

TopologyFlyback Converter
Input voltage90-277 V
Output 148 V / 0.4 A
IC revision1.0

Description

The ICL8105 universal evaluation board is designed to offer designers maximum flexibility in terms of design during the initial design phase. It provides a flexible base for evaluating the performance of the ICL8105. Theobjective of this board is to allow the designer a faster way to finalize the circuitry and component values before designing the form factor PCB. By default, it is configured as a single-stage PFC flyback topology.Tuning of power factor (PF), total harmonic distortion (THD) and electromagnetic interference (EMI) is possible with the adjustable input/output capacitance and the option of using different line filters.The controller provides the ability to use different transformers, allowing easy adaptation for different power applications (20 W, 40 W, 60 W and 80 W). The availability of different footprints of the MOSFET andoutput diode allows the designer to choose the most cost-effective solution.The output voltage can be tuned by enabling/disabling the VCC voltage regulator circuitry. Synchronous rectification circuitry is available for selection in the case of high-efficiency applications. Designers canchoose to use an active or passive output bleeder to support hot-plug of LEDs and to protect LEDs against overvoltage when being reconnected.Current (IVcc, Ipri, Isec) can be measured easily across a jumper. Test pins are placed in strategic points for easy hook-up with oscilloscope probes for testing and measurement.

Features

  • Universal AC input from 90 V~ to 305 V~
  • DC input option
  • Wide output voltage range: 20 V to 100 V
  • Output current: 0.1 A to 2.0 A
  • Tunable output voltage range:Wide/narrow/fixed
  • High efficiency with optional synchronous rectification
  • Selectable input and output capacitors
  • 0 – 10 V dimming with isolation support
  • Low standby power < 200 mW
  • Power rating option (20 W, 40 W, 60 W, 80 W)
  • Various footprint options for MOSFET/diode
  • Open load auto discharge
  • Configurable parameters, e.g. adjustable voltage and current ranges, protection modes

Typical applications

  • Electronic control gear for LED luminaires (20 W, 40 W, 60 W, 80 W)

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processL
(µH)
IR
(A)
PinsPitch
(mm)
GenderTypeMountL
(mm)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackaging Samples
151033RS03000SPEC
7 files WL-TMRW THT Mono-color Round Waterclear 621 Red 628 2600 2 AlInGaP 30 5.3 THT 3 Bulk
7447071SPEC
6 files WE-FI Leaded Toroidal Line Choke 470 3 25
430156095726SPEC
5 files WS-TATV THT Tact Switch 6x6 mm 9.5 260 200000 White not specified 0.05 Bulk
61200821621SPEC
6 files WR-BHD 2.54 mm Male Box Header 3 8 2.54 Male Straight THT 17.82 250 20 max. Tray
750314100SPEC
5 files Transformer 24.14 540 THT 23.36 Tray
750314131SPEC
Flyback Transformer
750342294SPEC
4 files Transformer 22.86 1600 THT 27.05 Tray
750342295SPEC
4 files Transformer 30.48 310 THT 39.6 Tray
Order Code Data­sheet Simu­lation
151033RS03000SPEC
7447071SPEC
430156095726SPEC
61200821621SPEC
750314100SPEC
750314131SPEC
750342294SPEC
750342295SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processL
(µH)
IR
(A)
PinsPitch
(mm)
GenderTypeMountL
(mm)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackaging Samples