IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE2QR1065Z

Off-Line SMPS Quasi-Resonant PWM Controller with integrated 650V CoolMOS® and startup cell in DIP-7

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 2 A
IC revision2.1

Description

The CoolSET®-Q1 series (ICE2QRxx65Z) is the first generation of quasi-resonant integrated power ICs. It is optimized for off-line switch mode power supply applications such as LCD monitor, DVD R/W, DVDCombo, Blue-ray DVD, set top box, etc. Operating the MOSFET switch in quasi-resonant mode, lower EMI,higher efficiency and lower voltage stress on secondary diodes are expected for the SMPS. Based on theBiCMOS technology, the CoolSET®-Q1 series has a wide operation range (up to 25V) of IC power supply and lower power consumption. It also offers many advantages such as quasi-resonant operation till very low load which increases the average system efficiency,Active Burst Mode operation which enables an ultra-low power consumption at standby mode with small and controllable output voltage ripple, etc.

Features

  • 650V avalanche rugged CoolMOS® with built-instartup cell
  • Quasi resonant operation till very low load
  • Active burst mode operation for low standby inputpower (< 0.1W)
  • Digital frequency reduction with decreasing load forreduced switching loss
  • Built-in digital soft-start
  • Foldback point correction and cycle-by-cycle peakcurrent limitation
  • Maximum on/off time limitation
  • Auto restart mode for VCC Overvoltage andUndervoltage protections
  • Auto restart mode for overload protection
  • Auto restart mode for overtemperature protectionLatch-off mode for adjustable output overvoltageprotection and transformer short-winding protection

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
Check availability