IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICB2FL03G

2nd Generation FL Controller for Fluorescent Lamp Ballasts

Overview

TopologyPower Factor Correction
Input voltage180-277 V
Switching frequency20-120 kHz
IC revision1.1

Description

The FL controller ICB2FL03G is designed to control fluorescent lamp ballast, including a discontinuous mode Power Factor Correction (PFC), lamp inverter control and a high-voltage level shift half-bridge driver.The control concept covers requirements for T5 lamp ballasts for single and multi-lamp designs (series connection supported). ICB2FL03G is based on the 2nd-generation FL controller technology, is easy to use and simple todesign in. This makes the ICB2FL03G a basis for cost-effective solutions for fluorescent lamp ballasts with high reliability. Figure 1 shows a typical application circuit of ballast for a single fluorescent T8 lamp with current mode preheating.

Features

  • Discontinuous mode PFC for load range 0 to 100%
  • Integrated digital compensation of PFC control loop
  • Improved compensation for low THD of AC input current, also in DCM operation
  • Adjustable PFC current limitation

Typical applications

  • Bill of Material
  • Multi Lamp Ballast Topologies
  • Schematic Ballast 54W T5 Single Lamp

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Pins
Type
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 100 µH, 1.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current1.1 A
Saturation Current @ 10%1.2 A
DC Resistance1 Ω
Self Resonant Frequency9.4 MHz
VersionHeat Shrinking Tube 
MountTHT 
Length8.5 mm
Height5.5 mm
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWR-PHD Socket Header - Dual, –, 3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
Pins20 
TypeAngled 
MountTHT 
Length25.9 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Check availability