IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICB2FL03G

2nd Generation FL Controller for Fluorescent Lamp Ballasts

Overview

TopologyOther Topology
Switching frequency20-120 kHz
IC revision1.1

Description

The FL controller ICB2FL03G is designed to control fluorescent lamp ballast, including a discontinuous mode Power Factor Correction (PFC), lamp inverter control and a high-voltage level shift half-bridge driver.The control concept covers requirements for T5 lamp ballasts for single and multi-lamp designs (series connection supported). ICB2FL03G is based on the 2nd-generation FL controller technology, is easy to use and simple todesign in. This makes the ICB2FL03G a basis for cost-effective solutions for fluorescent lamp ballasts with high reliability. Figure 1 shows a typical application circuit of ballast for a single fluorescent T8 lamp with current mode preheating.

Features

  • Discontinuous mode PFC for load range 0 to 100%
  • Integrated digital compensation of PFC control loop
  • Improved compensation for low THD of AC input current, also in DCM operation
  • Adjustable PFC current limitation

Typical applications

  • Bill of Material
  • Multi Lamp Ballast Topologies
  • Schematic Ballast 54W T5 Single Lamp

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
L(µH)
IR(mA)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 900 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance900 Ω
Maximum Impedance65 MHz 
Rated Current 23000 mA
DC Resistance0.04 Ω
TypeHigh Current 
Rated Current2000 mA
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 2700 Ω, 2700 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz2700 Ω
Maximum Impedance2700 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.6 Ω
TypeWide Band 
Rated Current200 mA
Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance0.03 Ω
Inductance22 µH
Rated Current3500 mA
Check availability