IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies FS820R08A6P2B | Demoboard HybridKit Drive

Overview

TopologyPositive to Negative Converter
Input voltage8-18 V
IC revision1.0

Description

Automotive HybridPACK™ Drive power module with 750VEDT2 IGBT

Features

The key features can be summarized:

  • Full inverter evaluation kit for xEV main inverter applications (up to 150 kW).
  • Automotive power module HybridPACK™ Drive with 820A, 750V EDT2 IGBT/Diode chipset.FS820R08A6P2xx.
  • Automotive isolated gate driver with programmable features.EICEDriver™ Sense 1EDI2010AS/Lite 1EDI2015AS and Boost 1EBN1002AE.
  • IGBT desaturation (short circuit) detection.
  • IGBT overvoltage protection via active collector gate clamping (<750Vces clamping).
  • All programmable functions from the EiceDRIVER™ via SPI communication.
  • Digital NTC temperature measurement with R2f converter featured by EiceDRIVER™(requires SPI communication).
  • 2x redundant digital DC-Link voltage measurement up to 550VDC.
  • AURIX™ family 32-bit microcontroller TC277: 32-Bit multi-core TriCoreTM microcontroller

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2A SMT Power Inductor, 22 µH, 1.76 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1.76 A
Saturation Current1.81 A
Self Resonant Frequency15 MHz
MountSMT 
Check availability