Topology | Motor Drive |
Input voltage | 380-480 V |
This user guide provides an overview of the evaluation kit REF-22K-GPD-INV-EASY3B including its main features,key data,pin assignments,mechanical dimensions and corresponding control card.The reference kit REF-22K-GPD-INV-EASY3B is an industrial motor drive for three-phase 400 V AC grids and has a nominal power of 22 kW. The REF-22K-GPD-INV-EASY3B includes the Easy3B power module FP100R12W3T7_B11,the current sensor TLI4971-A120T5, the gate driver IC 1ED3131MC12H,the 1.7 kV SiC-MOSFET IMBF170R1K0M1 and the microcontrollers XMC4800-F144F2048 and XMC4300-F100K256.The combination of these Infineon products allows the customer to evaluate these products in one design and experience the interaction between the products. Beside the hardware,the REF-22K-GPD-INV-EASY3B offers you software for control and communication.The inverter can be controlled via a touch screen and PC-GUI.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | H (mm) | Packaging | C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | W (mm) | Fl (mm) | Ceramic Type | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Ti | Surface | Channels | Polarity | VCh max. (V) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VESD Air (kV) | VESD Contact (kV) | Application | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314650 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2 | – | – | – | SMT | – | – | – | – | – | 7 | 4.8 | – | – | – | 7050 | -40 °C up to +150 °C | – | – | 6.9 | – | – | 6.5 | – | – | 21.5 | 50 | 6.6 | 2 | 6 | Superflux | – | – | – | – | – | – | – | – | – | – | – | |||
665302124022 | SPEC | – | 6 files | WR-WTB 1.00 mm SMT Male Vertical Shrouded Header | 2 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 4 | – | Tape and Reel with Cap | – | – | – | -25 °C up to +85 °C | – | 100 MΩ | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
824011 | SPEC | 6 files | WE-TVS TVS Diode – High Speed Series | – | – | – | – | SMT | – | – | – | – | – | 2.9 | 1.16 | – | – | – | SOT23-5L | -55 °C up to +125 °C | – | – | 2.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2+1 | Unidirectional | 5 | 6.1 | 2 | 13 | 24 | 16 | USB 1.0 -2.0 | |||
74404084470 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 8 | 4.2 | – | – | – | 8040 | -40 °C up to +125 °C | – | – | 8 | – | – | 47 | 1.55 | 2.1 | 136 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
7466313R | SPEC | – | 6 files | WP-SMRA SMT Right Angled with Pins | – | – | – | – | SMT | 50 | – | – | – | – | 5.5 | 7 | Tape and Reel | – | – | – | -55 °C up to +150 °C | – | – | 4.33 | – | – | – | 50 | – | – | – | – | – | – | Brass | M3 | Tin | – | – | – | – | – | – | – | – | – | ||
885382208014 | SPEC | 6 files | WCAP-CSST Soft Termination | – | – | – | – | – | – | – | – | – | – | 3.2 | 1.25 | 7" Tape & Reel | 680 pF | 2000 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | 1.6 | 0.6 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314650 | SPEC | ||
665302124022 | SPEC | – | |
824011 | SPEC | ||
74404084470 | SPEC | ||
7466313R | SPEC | – | |
885382208014 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | H (mm) | Packaging | C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | W (mm) | Fl (mm) | Ceramic Type | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Ti | Surface | Channels | Polarity | VCh max. (V) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VESD Air (kV) | VESD Contact (kV) | Application | Samples |
---|