IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies 1EDI60N12AF

1EDI EiceDRIVER™ Compact Separate output variant for MOSFET

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Switching frequency4000 kHz
Output 1400 V / 6.25 A
IC revision2.0

Description

The 1EDI60N12AF is a galvanically isolated single channel MOSFET driver in a PG-DSO-8-51 package that provides output currents of at least 6 A at separated output pins. The input logic pins operate on a wide input voltage range from 3 V to 15 V using CMOS threshold levels to support even 3.3 V microcontroller. Data transfer across the isolation barrier is realized by the Coreless Transformer Technology. Every driver family member comes with logic input and driver output under voltage lockout (UVLO) and activeshutdown.

Features

  • Single channel isolated MOSFET Driver
  • Input to output isolation voltage up to 1200 V
  • For high voltage power MOSFETs
  • Up to 10 A typical peak current at rail-to-rail outputs
  • Separate source and sink outputs

Typical applications

  • AC and Brushless DC Motor Drives
  • High Voltage PFC, DC/DC-Converter and DC/AC-Inverter
  • Induction Heating Resonant Application
  • Welding
  • Solar MPPT boost converter
  • UPS-Systems

Products

Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
SPECWE-PD3 SMT Power Inductor, 33 µH, 1.2 A
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current1.2 A
Saturation Current1.8 A
DC Resistance0.16 Ω
Self Resonant Frequency12 MHz
Check availability