IC manufacturers Helix Semiconductor

IC manufacturers (104)

Helix Semiconductor MxC200 | Demoboard MxC 290C-EB9-1

MxC200 EVB Manual

Overview

TopologyBuck Converter
Input voltage24-48 V
Switching frequency100-200 kHz
Output 112 V
Output 26 V
Output 324 V
IC revision6.2

Description

The Helix Semiconductors offers three MxC 200 DC-DC Evaluation Boards configurations: Single 12V output, Triple 24V/12V/6V outputs, and a regulated 5V output. Each evaluation board is self-contained and ready for use.

Features

  • Three Configurations
    • Single 12V Output
    • Triple 24V/12V/6V Outputs
    • Regulated 5V Output
  • 15W Output (Multiple Outputs)
    • Pout=Pout1+Pout2+Pout3
  • Idle Operation: Active, No-Load
    • 1mW Non-Switching
    • 48mW Switching
  • 97% Efficiency @ 2.6W

  • 90% Efficiency @ 15W

  • Fault Detectors
    • Output Over Current
    • Thermal Shutdown
  • External Control Signals
    • Enable
    • External Clock Enable
    • External Clock Input

Typical applications

  • Telecom Blades, Data Centers
  • Industrial Controllers, HVAC / IoT & IIoT Gateways
  • Electric & Hybrid Automobiles
  • PoE: Wireless Access Points, Security Cameras, VoIP Phones

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length22.86 mm
PackagingBag 
Pins
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability