Topology | Buck Converter |
Input voltage | 6 V |
Output 1 | 6 V |
IC revision | 5 |
The MxC® 200 family consists of several monolithic, configurable, high-voltage MuxCapacitor® DC-DC converter integrated circuits targeted for use in both non-isolated and isolated, buck or boost converter applications. Using patented conversion capacitive conversion and capacitive isolation technology, the MxC 200 ICs support seamless integration with existing low-voltage power solutions to provide highly efficient 12V to 57V DC-DC converter solutions for regulated or non-regulated PoL, isolated or non-isolated applications. Intelligent MuxCapacitor timing and control optimize power delivery efficiency from no-load to maximum power.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
74437346047 | SPEC | 8 files | WE-LHMI SMT Power Inductor | – | – | – | 7030 | -40 °C up to +125 °C | – | – | – | 7.3 | 6.6 | – | 4.7 | 5.35 | 7.5 | 15.5 | 40 | 22 | SMT | – | – | 2.8 | – | – | – | – | |||
61300211021 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Angled Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | THT | 2 | Single | – | Pin Header | Angled | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206095 | SPEC | ||
74437346047 | SPEC | ||
61300211021 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|