IC manufacturers Eta Solutions Co. Ltd.

IC manufacturers (104)

Eta Solutions Co. Ltd. ETA8047 | Demoboard ETA8047 15V3A Adaptor Solution

High Performance Level 6 Energy Standard 48W Adaptor Using ETA8047

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 115 V / 3 A
IC revision1.0

Description

The ETA8047 is a high performance peak current mode PWM controller. The ETA8047 uses quasi-resonant and frequency foldback techniques to reduce EMI and improve average efficiency, and to meet the latest level VI energy efficiency standards with sufficient margin. Through the optocoupler and secondary side control circuit, a very low standby power consumption, good dynamic response and precise voltage regulation are achieved. With the built-in quick startup procedure, the ETA8047 can achieve very short rise times even with large capacitive loads. The soft-start circuit keeps the output voltage free from overshoot at power-up. Under full load conditions, ETA8047 can work in CCM mode and DCM mode to meet different types of applications. The quasi-resonant (QR) valley technique always works in DCM mode. The ETA8047 has a 7 -37V wide VCC operating voltage range and can be used directly in a Class A Quick Charge solution. The ETA8047 integrates comprehensive protection. When over temperature, input/output overvoltage, winding short-circuit, short-circuit of current sensing resistor, open-loop, output short-circuit, overload, overcurrent, etc., the fault condition is detected to enter the auto-restart hiccup mode. When the fault is removed, it will automatically resume normal operation. The cycle-by-cycle current limit ensures safe operation even during failure modes and recovery. The ETA8047 is suitable for applications up to 50 watts. The ETA8047 is available in a SOT23-6 package.

Features

  • Quasi-Resonant and CCM PWM Controller
  • Integrated Line Compensation OCP/OLP protection
  • No-load Standby Power < 75mW
  • Excellent Average Efficiency ( >90%)
  • Exceed COC Average Efficiency Requirement with Lot of Margin
  • Independent Output Short Protection
  • OTP, OVP, BrownOut Protection, Rcs Short/Open Protection, Transformer Winding Short Protection, Output Diode Short/Open Protection, Open Loop Protection, OVP
  • Easy Design Approach with Small Component Count

Typical applications

  • Conventional adapter / Quick Charge adapter / USB PD adapter / Alternative Linear Transformers and RCC SMPS

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Qmin.
DF(%)
Ceramic Type
Fl(mm)
Operating Temperature
Q
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 10 mm 
Operating Temperature -40 °C up to +105 °C
Rated Voltage275 V (AC)
Length13 mm
Width8 mm
Height14 mm
MountBoxed THT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size
Operating Temperature -40 °C up to +125 °C
Rated Current1.5 A
Inductance20 mH
DC Resistance270 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height25.5 mm
MountTHT 
Check availability
SPECWE-CMB HC Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
SizeType S 
Operating Temperature -40 °C up to +125 °C
Rated Current5 A
Inductance0.7 mH
DC Resistance15 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length18.5 mm
Width14.5 mm
Height22 mm
MountTHT 
Check availability
SPECWCAP-PTG5 Aluminum Polymer Capacitors, –, 820 µF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance820 µF
Pitch5 mm
PackagingAmmopack 
Capacitance±20% 
Dissipation Factor10 %
Endurance 2000
Ripple Current5500 mA
Leakage Current1000 µA
Diameter10 mm
Rated Voltage16 V (AC)
Length12.5 mm
MountRadial THT 
Check availability
SPECWCAP-PT5H Aluminum Polymer Capacitors, –, 330 µF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance330 µF
Pitch3.5 mm
PackagingAmmopack 
Capacitance±20% 
Size8.0x8.0 
Dissipation Factor8 %
Endurance 5000
Ripple Current5600 mA
ESR9 mΩ
Leakage Current528 µA
Diameter8 mm
Rated Voltage16 V (AC)
Length11.5 mm
MountRadial THT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 470 pF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance470 pF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±5% 
Size0805 
Ceramic TypeNP0 Class I 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Rated Voltage50 V (AC)
Length2 mm
Width1.25 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 100 nF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Insulation Resistance5 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Q-Factor [1]600 
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
Rated Voltage25 V (AC)
Length2 mm
Width1.25 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 4.7 µF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Insulation Resistance0.02 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Q-Factor [1]600 
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
Rated Voltage50 V (AC)
Length3.2 mm
Width1.6 mm
Height1.6 mm
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, 1 nF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 nF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±5% 
Size0805 
Q-Factor [1]1000 
Ceramic TypeNP0 Class I 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Rated Voltage100 V (AC)
Length2 mm
Width1.25 mm
Height0.8 mm
Check availability
SPECWCAP-CSMH Mid and High Voltage, –, 1 nF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 nF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±5% 
Size1206 
Q-Factor [1]1000 
Ceramic TypeNP0 Class I 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Rated Voltage500 V (AC)
Length3.2 mm
Width1.6 mm
Height1.6 mm
Check availability