Topology | Other Topology |
VDS, 100 VRDS(ON), 30 mΩID, 6 APulsed ID, 40 ARoHS 6/6,Halogen Free
Order Code | Datasheet | Downloads | Product series | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Pins | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60900213421 | SPEC | 3 files | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 2.54 | – | – | 250 | – | 20 | max. | 2.44 | 1 | – | Jumper | – | 3 | Bag | Black | ||
61300111121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 2.54 | THT | – | 250 | – | 20 | max. | 2.54 | 1 | Single | Pin Header | Straight | 3 | Bag | – | ||
645002114822 | SPEC | 6 files | WR-WTB 3.96 mm Male Vertical Locking Header | 3.96 | THT | 7 | 250 | PCB | 20 | max. | 7.92 | 2 | – | Male | Vertical | 7 | Bag | White |
Order Code | Datasheet | |
---|---|---|
60900213421 | SPEC | |
61300111121 | SPEC | |
645002114822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Pins | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|