IC manufacturers Dialog Semiconductor

IC manufacturers (103)

Dialog Semiconductor SLG47105 | Demoboard UM-GP-003

HV PAK™ Programmable Mixed-signal Matrix with Four Outputs with Operating Voltage up to 13.2V and up to 2A Current per Output

Overview

TopologyOther Topology
IC revision1.0

Description

The SLG47105 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2 x 3 mm QFN package.One time programmable (OTP) Non-Volatile Memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins, and macrocells.Integrated dual H-Bridge/quad Half-Bridge functionality allows driving different loads up to 2A per output with up to 13.2V voltage.The SLG47105 advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles.Low idle current consumption in combination with a compact size further extends the field of possible applications.This highly versatile device allows a wide variety of mixed-signal functions to be designed alongside with high-voltage capabilities within a tiny and thermally efficient IC.

Features

  • Up to 13.2V High Voltage and up to 2A High Current Drive GPOs
  • Full H-Bridge and Independent Half-Bridge Control.
  • Flexible 8-bit PWMs Macrocells
  • Constant Current Regulation
  • Constant Voltage Regulation
  • Two Wide Range Power Supply Inputs:
  • 2.5 V (±8 %) to 5.0 V (±10 %) VDD
  • 3.3 V (±10 %) to 12.0 V (±10 %) VDD2
  • Built-in Protections:
  • Undervoltage Lockout
  • Overcurrent Protection
  • Thermal Shutdown
  • I2C control
  • Operating Temperature Range: -40 °C to 85 °C
  • One Time Programmable Non-Volatile Memory
  • Low current consumption (nA level)
  • RoHS Compliant/Halogen-Free
  • 20-pin STQFN: 2 mm x 3 mm x 0.55 mm, 0.4 mm pitch package

Typical applications

  • Robotics
  • Personal and Medical Care Devices
  • Personal Computers and Servers
  • ATMs and POS Printers / Cameras (Video Security, DSLRs) / Toys / Office Equipment / Other Consumer Electronics
  • Smart Locks and Valves / MOSFET Drivers

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Samples
WL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
WL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
WL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
WE-LQS SMT Power Inductor, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.25 A
Saturation Current0.14 A
DC Resistance4150 mΩ
Self Resonant Frequency4.7 MHz