IC manufacturers AXElite

IC manufacturers (108)

AXElite AX3071 | Demoboard AX3071 Demo Board

Wide Input Range CC/CV Step Down Controller

Overview

TopologyBuck Converter
Input voltage9-40 V
Output 15 V
IC revision1.0

Description

The AX3071 is a step down PWM controller with a driving dual output current to 4.8A (2.4A+2.4A). It is designed to allow for operating a wide supply voltage range from 9V to 40V.The external shutdown function can be controlled by logic level to pull COMP/EN pin down, and then comes into standby mode. The external compensation makes feedback control have good line and load regulation with flexible external design.The AX3071 operates in the CC(Constant output Current) mode or CV(Constant output Voltage) mode, and the OCP current value is set by current sensing resisters.The AX3071 is suitable for the DC/DC switching power applications when requested the current limit function. The devices are available in MSOP-10L packages and require very few external devices for operation.

Features

  • VIN Operate with 9V ~ 40V Supply Voltage
  • VOUT Accuracy (VREF =1.0V) ±2.0%
  • Dual-Channeling CC/CV Mode Control
  • External Current Limit Setting for 2 channel
  • Over Temperature Protection
  • Internal Soft Start ~ 3ms
  • Fixed Frequency 120KHz
  • UVLO Protection (min=7V, typ=7.5V, max=8V)
  • Duty Cycle Range (0~90%)
  • Single Pin to External Compensation and Shutdown Control
  • COUT MLCC support.
  • Built in Adjustable Line-Compensation
  • MSOP-10L Package

Typical applications

  • General-Purpose DC/DC Controller with Current Limit
  • Car Charger/ Portable Charger Devices
  • High-Brightness Lighting

Parts approved by AXElite

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 33 µH, 6.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current6.6 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%5.5 A
DC Resistance30.5 mΩ
Self Resonant Frequency11 MHz
MaterialWE-PERM 
Packaging Unit400 
Check availability