IC manufacturers Anpec

IC manufacturers (108)

Anpec APW7435

Overview

TopologyOther Topology
IC revision1

Description

not online.

Parts approved by Anpec

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 3.5 µH, 14.7 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.5 µH
Performance Rated Current14.7 A
DC Resistance9 mΩ
Self Resonant Frequency45 MHz
Size1210 
VersionStandard 
Saturation Current @ 10%16.5 A
Saturation Current @ 30%20.3 A
Rated Current11 A
–Check availability
SPECWE-PD SMT Power Inductor, 4.7 µH, 13.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current13.1 A
DC Resistance11 mΩ
Self Resonant Frequency38 MHz
Size1210 
VersionStandard 
Saturation Current @ 10%13 A
Saturation Current @ 30%16 A
Rated Current9.3 A
–Check availability