IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AMP8DSQF65 | Demoboard AmP72XXEB

AmP72XX Evaluation Board

Overview

TopologyBuck Converter
Input voltage12 V
Output 11.2 V / 6 A

Description

The AmP7220BEB and AmP7202BEB are ready to use Evaluation Boards to evaluate the Dual-Buck, DrMOS, LDO and LDSW Power Components when configured in the AmP8DB6 PMIC. Optionally, the Bucks may be modified as needed by the WebAmP tool and downloaded over the USB cable. The .HAX file downloads to the AmP8DB6 On-Demand PMIC while the .HEX file downloads to the flash memory. Functionality may be extended using On-Demand WebAmP tools. For additional information, please check the following link: https://www.andapt.com/docs .

Features

  • Demonstrates PMIC functionality in an On-Demand AmP8DB6 IC
  • One DrMOS Buck Regulator
  • One 10A Synchronous Buck Regulator
  • One 6A Synchronous Buck Regulator
  • Two LDOs (AmP7220BEB) or two Load Switches (AmP7202BEB)
  • Four 0.2A auxiliary LDOs:1.2V,1.8V, 2.5V, 3.3V
  • Sequencing
  • WebAmP™ Tool Downloads Configuration Files:
  • HAX file to configure the device directly
  • HEX file (Intel HEX) to program on-board flash

Typical applications

  • Power components, WebAmP Design Tools, Configuration Bitstream File USB Download, AmP PMIC, Evaluation Board.

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.1 µH, 19.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.1 µH
Performance Rated Current19.6 A
Saturation Current @ 10%6 A
Saturation Current @ 30%13 A
DC Resistance3.15 mΩ
Self Resonant Frequency135 MHz
MaterialSuperflux 
Packaging Unit1000 
Check availability