IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP1828

Synchronous Buck PWM,Step-Down, DC-to-DC Controller

Overview

TopologyBuck Converter
Input voltage10-18 V
Switching frequency240-1200 kHz
Output 11.8 V / 27 A
IC revisionD

Description

The ADP1828 is a versatile and synchronous PWM voltage mode buck controller. It drives an all N-channel power stage to regulate an output voltage as low as 0.6 V to 85% of the input voltage and is sized to handle large MOSFETs for point-of-load regulators. The ADP1828 is ideal for a wide range of high power applications, such as DSP and processor core I/O power, and general-purpose power in telecommunications, medical imaging, PC, gaming, and industrial applications. It operates from input bias voltages of 3 V to 20 V with an internal LDO that generates a 5 V output for input bias voltages greater than 5.5 V.

The ADP1828 operates at a pin-selectable, fixed switching frequency of either 300 kHz or 600 kHz, or at any frequency between 300 kHz and 600 kHz with a resistor. The switching frequency can also be synchronized to an external clock up to 2× the part’s nominal oscillator frequency. The clock output can be used for synchronizing additional ADP1828s (or the ADP1829 controllers), thus eliminating the need for an external clock source. The ADP1828 includes soft start protection to limit any inrush current from the input supply during startup, reverse current protection during soft start for a precharged output, as well as a unique adjustable lossless current-limitscheme utilizing external MOSFET RDSON sensing.

For applications requiring power-supply sequencing, the ADP1828 provides a tracking input that allows the output voltage to track during startup, shutdown, and faults. The additional supervisory and control features include thermal overload, undervoltage lockout, and power good.

The ADP1828 operates over the −40°C to +125°C junction temperature range and is available in a 20-lead QSOP and 20-lead, 4mm × 4mm LFCSP.

Features

  • Wide bias voltage range 3.0 V to 20 V
  • Wide power stage input range 1 V to 24 V
  • Wide output voltage range: 0.6 V to 85% of input voltage
  • ±0.85% accuracy at 0oC to 70oC
  • All N-channel MOSFET design for low cost
  • Fixed-frequency operation at 300 kHz, 600 kHz, or resistor
  • adjustable 300 kHz to 600 kHz Clock output for synchronizing other controllers
  • No current sense resistor required
  • Internal linear regulator
  • Voltage tracking for sequencing
  • Soft start and thermal overload protection
  • Overvoltage and undervoltage power-good indicator
  • 15 μA shutdown supply current
  • Available in a 20-lead QSOP and 20-lead, 4mm × 4 mm LFCSP

Typical applications

  • Base station power
  • Set-top boxes, game consoles
  • Medical imaging systems
  • DSP and microprocessor core power supplies
  • Telecom and networking systems
  • DDR termination
  • Printers and copiers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744355147SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 0.47 54.9 25 50 0.67 100 WE-PERM
Order Code Data­sheet Simu­lation
744355147SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples