Topology | Forward Converter |
Input voltage | 36-60 V |
Output 1 | 12.1 V / 6 A |
The ADP1074-EVALZ evaluation board allows users to evaluate the ADP1074 in a power supply application.The evaluation board can deliver a rated current of 6 A in steady state and 8 A peak that is thermally limited for an input voltage range of 36 V dc to 60 V.Multiple test points allow easy access to all critical nodes and pins.Full data on the ADP1074 is available in the ADP1074 data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.
Fully supported evaluation kit for the ADP1074 active clamp forward topology12.1 V output voltage (VDC)6 A steady state, 8 A peakProgrammable light load modeIntegrated driver for primary side and secondary side synchronous rectifierExternal reference signal trackingPrecision enabled undervolatge lockout (UVLO) with hysteresisShort circuit, output overvoltage, cycle by cycle input overcurrent, and over temperature protectionFrequency synchronizationSoft start and soft stop functionality
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443551370 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 3.7 | 18.3 | 7 | 16 | 4.9 | 26 | WE-PERM | 5.39 | SMT | |||
744373965047 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 4.7 | 15.1 | 18.4 | 35.8 | – | 13.9 | – | 8.4 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443551370 | SPEC | ||
744373965047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Mount | Samples |
---|