Topology | Forward Converter |
Input voltage | 36-60 V |
Switching frequency | 50-600 kHz |
Output 1 | 5.5 V / 12 A |
IC revision | 1 |
The ADP1074-5.5V-EBZ evaluation board allows the user to evaluate the ADP1074 in a power supply application. The evaluation board delivers a rated current of 12 A in a steady state from an input voltage range of 36 V dc to 60 V dc. For full details on theADP1074, refer to the ADP1074 data sheet. Consult the data sheet when using the ADP1074-5.5V-EBZ.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443551200 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2 | 26.5 | 9 | 22 | 2.6 | 45 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443551200 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|