IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices AD4003 | Demoboard UG-1042

Easy to Use AD4000 Series16-/18-Bit Precision SAR ADCs User Guide

Overview

TopologyOther Topology
IC revisionB

Description

UG-1042http://www.analog.com/media/en/technical-documentation/user-guides/UG-1042.pdfThe AD4000/AD4001/AD4003 family evaluation board coversthe ease of use, 16-/18-bit, precision successive approximationregister (SAR) analog-to-digital converters (ADCs). The AD4000/AD4001/AD4003 are low power, 16-bit/18-bit, precision SARADCs that offer very high performance with throughputs up to 2 MSPS. The evaluation board is designed to demonstrate theperformance of the AD4000/AD4001/AD4003 family of ADCsand to provide an easy to understand interface for a variety of system applications. A full description of these products isavailable in their respective data sheets, which must be consulted when using this evaluation board. The EVAL-AD4000FMZ/EVAL-AD4001FMZ/EVAL-AD4003FMCZ evaluation boards (see Figure 1) are ideal for usewith the Analog Devices, Inc., high speed system demonstrationplatform (EVAL-SDP-CH1Z). These evaluation boards interfaceto the SDP-H1 board via a 120-pin connector. SMA connectors,JP2 and JP3, are provided for the low noise analog signal source. On-board components include a high precision buffered band gap5.0 V reference (the ADR4550), a reference buffer (the ADA4807-1),a common-mode buffer (the ADA4807-1), a signal conditioning circuit with two op amps (the ADA4807-1), and a power supply to derive the necessary voltage levels to supply all voltage needs.

Features

Fully featured evaluation board for 10-lead precision ADCs Versatile analog signal conditioning circuitry On-board reference, reference buffers, and ADC drivers PC software for control and data analysis of time andfrequency domainSystem demonstration platform-compatible (EVAL-SDP-CH1Z)

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792141SPEC
8 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1100 90 MHz 1000 0.3 High Current
Order Code Data­sheet Simu­lation
742792141SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples