IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices AD4003

Evaluation Board for the AD4000 Series 16-/18-/20-Bit Precision SAR ADCs

Overview

TopologyOther Topology
IC revisionD

Description

The AD4000/AD4001/AD4003/AD4020 family evaluation board covers the ease of use, 16-/18-/20-bit, precision successive approximation register (SAR) analog-to-digital converters (ADCs). The AD4000/AD4001/AD4003/AD4020 are low power, 16-bit/ 18-bit/20-bit, precision SAR ADCs that offer very high perfor-mance with throughputs up to 2 MSPS (1.8 MSPS for the AD4020). The evaluation board is designed to demonstrate the performance of the AD4000/AD4001/AD4003/AD4020 family of ADCs and to provide an easy to understand interface for a variety of system applications. A full description of these products is available in their respective data sheets, which must be consulted when using this evaluation board.The EVAL-AD4000FMCZ/EVAL-AD4001FMCZ/EVAL-AD4003FMCZ/EVAL-AD4020FMCZ evaluation boards (see Figure 1) are ideal for use with the Analog Devices, Inc., high speed system demonstration platform (EVAL-SDP-CH1Z). These evaluation boards interface to the SDP-H1 board via a 120-pin connector. SMA connectors, JP2 and JP3, are provided for the low noise analog signal source.On-board components include a high precision buffered band gap 5.0 V reference (the ADR4550), a reference buffer (the ADA4807-1), a common-mode buffer (the ADA4807-1), a signal conditioning circuit with two op amps (the ADA4807-1), and a power supply to derive the necessary voltage levels to supply all voltage needs.The EVAL-AD4000FMCZ, EVAL-AD4001FMCZ, and EVAL-AD4003FMCZ are populated with the AD4000, AD4001, and AD4003, respectively. However, these boards can be used to evaluate the performance of the AD4004, AD4005, AD4007, AD4008, and AD4011 by limiting the sample rate in the evaluation software to the maximum sample rate of the specific ADC. For example, the AD4000 on the EVAL-AD4000FMCZ can be used to evaluate the performance of the AD4004 if the sample rate is limited to 1 MSPS. See the data sheet of each product for its corresponding evaluation board.

Features

Fully featured evaluation board for 10-lead precision ADCsVersatile analog signal conditioning circuitryOn-board reference, reference buffers, and ADC driversPC software for control and data analysis of time and frequency domainSystem demonstration platform-compatible (EVAL-SDP-CH1Z)

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792141SPEC
8 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1100 90 MHz 1000 0.3 High Current
Order Code Data­sheet Simu­lation
742792141SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples