en

Cart

Your cart is empty.

IC reference design search

Analog Devices AD4001 | Demoboard EVAL-AD4001FMCZ

Evaluation Board for the AD4000 Series 16-/18-/20-Bit Precision SAR ADCs

Overview

TopologyOther Topology
IC revisionE

Description

The EVAL-AD4000FMCZ, EVAL-AD4001FMCZ, EVAL-AD4002FMCZ, and EVAL-AD4003FMCZ are populated with the AD4000, AD4001, AD4002, and AD4003, respectively. However, these boards can be used to evaluate the performance of the AD4004, AD4005, AD4006, AD4007, AD4008, AD4010, and AD4011 by limiting the sample rate in the evaluation software to the maximum sample rate of the specific ADC.

Features

Throughput: 2 MSPSINL: ±0.4 LSB maximumGuaranteed 16-bit no missing codesLow power9.5 mW at 2 MSPS (VDD only)80 μW at 10 kSPS16 mW at 2 MSPS (total)SNR: 96.2 dB typical at 1 kHz, VREF = 5V; 95.5 dB typical at 100 kHzTHD: −123 dB typical at 1 kHz, VREF = 5V; −99 dB typical at 100 kHzEase of use features reduce system power and complexityInput overvoltage clamp circuitReduced nonlinear input charge kickbackHigh-Z modeLong acquisition phaseInput span compressionFast conversion time allows low SPI clock ratesSPI-programmable modes, read/write capability, status wordDifferential analog input range: ±VREF0 V to VREF with VREF between 2.4 V to 5.1 VSingle 1.8 V supply operation with 1.71 V to 5.5 V logic interfaceSAR architecture: no latency/pipeline delay, valid first conversionFirst accurate conversionGuaranteed operation: −40°C to 125°CSerial interface SPI-/QSPI-/MICROWIRE-/DSP-compatibleAbility to daisy-chain multiple ADCs and busy indicator10-lead, 3 mm × 3 mm LFCSP and 10-lead, 3 mm × 4.90 mm MSOP

Products

Order Code Data­sheet Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792141
STE ALT EAG CAD LTS PSP IGS CADWE-CBF SMT EMI Suppression Ferrite Bead 1000 1100 90 MHz 1000 0.3 High Current
Order Code Data­sheet
742792141
Samples
Order Code Data­sheet Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples