IC manufacturers Advanced Power

IC manufacturers (108)

Advanced Power APU3037

8-PIN SYNCHRONOUS PWM CONTROLLER

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency180-220 kHz
Output 13.3 V / 10 A

Description

The APU3037 controller IC is designed to provide a low cost synchronous Buck regulator for on-board DC to DC converter applications. With the migration of today’s ASIC products requiring low supply voltages such as 1.8V and lower, together with currents in excess of 3A, traditionallinear regulators are simply too lossy to be used when input supply is 5V or even in some cases with 3.3 input supply. The APU3037 together with dual N-channel MOSFETs such as AP60T03, provide a low cost solutionfor such applications. This device features an internal 200KHz oscillator (400KHz for "A" version), under-voltage lockout for both Vcc and Vc supplies, an external programmable soft-start function as well as output under-voltage detection that latches off the device when anoutput short is detected.

Features

  • Synchronous Controller in 8-Pin Package
  • Operating with single 5V or 12V -supply voltage
  • Internal 200KHz Oscillator(400KHz for APU3037A)
  • Soft-Start Function
  • Fixed Frequency Voltage Mode
  • 500mA Peak Output Drive Capability
  • Protects the output when controlFET is shorted
  • RoHS Compliant

Typical applications

  • Graphic Card
  • Low cost on-board DC to DC such as 5V to 3.3V,
  • DDR memory source sink Vtt application

More information

Parts approved by Advanced Power

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
IR(A)
ISAT(A)
RDC max.(Ω)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 1 µH, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
–
–
–
–
Self Resonant Frequency95 MHz
–
Packaging Unit600 
Rated Current8.6 A
Saturation Current14.25 A
DC Resistance0.007 Ω
MountSMT 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.2 µH, 19.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.2 µH
Performance Rated Current19.1 A
Saturation Current @ 10%6 A
Saturation Current @ 30%15 A
DC Resistance5.3 mΩ
Self Resonant Frequency34 MHz
MaterialWE-PERM 
Packaging Unit400 
–
–
DC Resistance0.00583 Ω
MountSMT 
–Check availability