Topology | Buck Converter |
Input voltage | 4.5-16 V |
Output 1 | 1.8 V / 186 A |
IC revision | A |
Demonstration circuit 2481A-B is a high efficiency, highdensity, µModule® regulator with 4.5V to 16V input range.The output voltage is adjustable from 0.5V to 1.8V, and itcan supply 186A maximum load current. The demo boardhas 1× LTM®4677 and 3× LTM4650 µModule regulators.The LTM4677 is a dual 18A or single 36A step-downregulator with PMBus power system management, and theLTM4650 is a dual 25A or single 50A step-down regulator.Please see LTM4677 and LTM4650 data sheets for moredetailed information.DC2481A-B powers up to default settings and producepower based on configuration resistors without the needfor any serial bus communication. This allows easy evaluationof the DC/DC converter. To fully explore the extensivepower system management features of the part, downloadthe GUI software LTpowerPlay® onto your PC and useL, LT, LTC, LTM, µModule, LTpowerPlay, Linear Technology and the Linear logo are registeredtrademarks of Linear Technology Corporation. All other trademarks are the property of theirrespective owners.BOARD PHOTOLTC’s I2C/SMBus/PMBus dongle DC1613A to connect tothe board. LTpowerPlay allows the user to reconfigure thepart on the fly and store the configuration in EEPROM, viewtelemetry of voltage, current, temperature and fault status
Order Code | Datasheet | Simulation | Downloads | Product series | L (mm) | f (mm) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206054 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 1.6 | – | 150 pF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
62000311121 | SPEC | – | 6 files | WR-PHD 2.00 mm THT Pin Header | 6 | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | 3 | Single | – | Pin Header | Straight | 2 | Bag | ||
702935000 | SPEC | – | 3 files | WA-SNSR Self-Retaining Spacer | 12.7 | 4.8 | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | ||
60800213421 | SPEC | – | 3 files | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | -25 °C up to +105 °C | – | 1000 MΩ | – | – | – | 2 | – | – | Jumper | – | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206054 | SPEC | ||
62000311121 | SPEC | – | |
702935000 | SPEC | – | |
60800213421 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (mm) | f (mm) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|