IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT3579-1

6A Boost/Inverting DC/DC Converter with Fault Protection

Overview

TopologyBoost Converter
Input voltage2.5-16 V
Switching frequency200-2500 kHz
Output 16 A
IC revisionA

Description

The LT®3579 is a PWM DC/DC converter with built-in fault protection features to aid in protecting against output Shorts,input/outputovervoltage, and overtemperature conditions.The part consists of a 42V master switch, and a 42V slave switch that can be tied together for a total current limit of 6A.

The LT3579 is ideal for many local power supply designs. It can be easily configured in Boost, SEPIC, Inverting, or Flyback configurations, and is capable of generating 12V at 1.7A, or –12V at 1.2A from a 5V input. In addition, the LT3579’s slave switch allows the part to be configured in high voltage, high power charge pump topologies that are very efficient andrequire fewer components than traditional circuits.

The LT3579’s switching frequency range can be set between 200kHz and 2.5MHz. The part may be clocked internally at a frequency set by the resistor from the RT pin to ground, or it may be synchronized to an external clock. A buffered version of the clock signal is driven out of the CLKOUT pin, and may be used to synchronize other compatible switching regulator ICs to the LT3579.

The LT3579 also features innovative SHDN pin circuitry that allows for slowly varying input signals and an adjustable undervoltage lockout function. Additional features such as frequency foldback and soft-start are integrated. The LT3579 is available in 20-lead TSSOP and 20-pin 4mm × 5mm QFN packages.

Features

  • 6A, 42V Combined Power Switch
  • Output Short Circuit Protection
  • Wide Input Range: 2.5V to 16V Operating, 40V Maximum Transient
  • LT3579-1: Dual-Phase Capable
  • Master/Slave (3.4A/2.6A) Switch Design
  • User Configurable Undervoltage Lockout
  • Easily Configurable as a Boost, SEPIC, Inverting, or Flyback Converter
  • Low VCESAT Switch: 250mV at 5.5A (Typical)
  • Can be Synchronized to External Clock
  • Can Synchronize other Switching Regulators
  • High Gain SHDN Pin Accepts Slowly Varying Input Signals
  • 20-Lead TSSOP and 20-Pin 4mm × 5mm QFN Packages.

Remarks

  • Inductor series are available in page no-26
  • 3.3uH and 2.2uH are used refer page no-21

Typical applications

  • Local Power Supply
  • TFT-LCD Bias Supplies
  • Vacuum Flourescent Display (VFD) Bias Supplies
  • Automotive Engine Control Unit (ECU) Power

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
SizeVersionL1
(µH)
L2
(µH)
IR
(A)
IR 2
(A)
ISAT
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres
(MHz)
Samples
744771002SPEC
8 files WE-PD SMT Power Inductor 2.2 15.5 11 7 1260 Standard
744870003SPEC
8 files WE-DD SMT Shielded Coupled Inductor 3.3 12 21 1280 3.3 3.3 7.1 7.1 12 0.016 0.016 0.021 0.021 30
Order Code Data­sheet Simu­lation
744771002SPEC
744870003SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
SizeVersionL1
(µH)
L2
(µH)
IR
(A)
IR 2
(A)
ISAT
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres
(MHz)
Samples